Overview

Description

This solution is a combination of the ultra-small and low power consumption 32-bit MCU RA2E1 and the ZSSC3240 kit (Sensor Signal Conditioner), and realizes pressure measurement, signal processing through IO-Link communication.

Features

  • 32-bit MCU RA2E1 48MHz with Arm Cortex-M23 board supports ultra-small size and low power consumption, contributing to BOM cost reduction and system miniaturization.
  • ZSSC3240 achieves high accuracy of sensor correction with up to 24-bit A/D converter resolution.
  • Check device information, monitor measurement data, and perform parameter setting from IO-Link tool on user’s PC through IO-Link master. Enables the user to control LED ON/OFF based on measurement data to easily evaluate the benefits of IO-Link communication.
  • Contains IO-Link stack developed by TMG, which can be suitable for initial evaluation.
  • Photocoupler, power supply ICs, IO-Link PHY and other peripheral components are also available from Renesas.

Applications

Documentation

Type Title Date
Flyer PDF 239 KB 日本語
Application Note PDF 9.38 MB 日本語
2 items

Design & Development

Sample Code

Related Boards & Kits

Boards & Kits

RA2E1 IO-Link Pressure Sensor Solution