Renesas amplifiers are among the industry's highest-performance, highest-value amplifier ICs on the market. Our broad operational amplifier (op amp) portfolio provides for a wide range of next-gen precision instrumentation, medical, communication and industrial process control applications where innovation, reliability and dependability is central to the analog designs.

Included in this product lineup, Renesas provides a portfolio of RF amplifiers designed for general purpose video and receiver applications. Our high-performance monolithic microwave integrated circuit (MMIC) silicon bipolar differential amplifier can be used as a single-ended to differential converter and is ideal for a wide range of general-purpose applications including HDTV amplifiers, IF gain blocks for satellite and terrestrial set-top boxes, and satellite locator and signal strength meters.

Parametric Product List

Documentation & Downloads

Title language Type Format File Size Sort descending Date
Application Notes & White Papers
Advanced Complementary Bipolar Processes on Bonded-SOI Substrates (PR40) White Paper PDF 159 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
Sensing Elements for Current Measurements 简体中文 White Paper PDF 413 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
How to Monitor Sensor Health with Instrumentation Amplifiers White Paper PDF 630 KB
Other
TB514: Operational Amplifier Basics Other PDF 519 KB