ルネサスのAEC-Q100認定100Vハーフブリッジドライバは、12V~48Vの車載用ハイブリッドパワートレインで使用される双方向コントローラ用MOSFETを安全に駆動します。機能拡張したISL784x4 MOSFETドライバファミリにより、デッドタイムが調整でき、最大効率での高電流DC/DC変換が可能になります。ISL784x4ドライバは、12V~24Vの双方向DC/DCコンバータだけでなく、その他の高電流降圧アプリケーションやブーストアプリケーションにも適しています。
アイソレータ内蔵のHEV/EV用ゲートドライバに関しては、こちらのページも参照下さい。