Single-Phase PWM Controller with Wide VIN Range Evaluation Board
The ISL8107EVAL2Z evaluation board is used to evaluate the performance of the ISL8107 pulse width modulation (PWM) controller.
The ISL8107 is a single-phase,...
The ISL8107 is a single phase, non-synchronous buck controller with an integrated high-side MOSFET driver. The controller operates from 9V to 75V input voltage range. The internal 1.192V reference voltage has a tolerance of ±1% over the industrial temperature range. The ISL8107 employs voltage-mode control with feedforward compensation to provide optimal transient response and a constant loop gain over a wide input voltage range. The switching frequency can be programmed from 100kHz to 600kHz by external resistor and capacitor. The switching frequency can be synchronized to an external clock signal through the SYNC pin. The ISL8107 features programmable soft-start, hiccup mode for short circuit protection, and over-temperature protection. The overcurrent protection is implemented using MOSFET's rDS(ON) sensing. This approach simplifies the implementation without deteriorating the converter efficiency.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 1011 KB | |
EOL通知 | PDF 603 KB | |
製品変更通知 | PDF 225 KB | |
アプリケーションノート | PDF 509 KB | |
アプリケーションノート | PDF 397 KB | |
5 items
|
Software title
|
Software type
|
会社名
|
---|---|---|
iSim:PEオフラインシミュレーションツール iSim Personal Edition(iSim:PE)は、プロジェクトの早い段階で設計サイクルを速め、プロジェクト初期のリスクを低減し、現在のみならず次世代の設計に耐えうる部品を選定します。
|
Simulator | ルネサス |
1 item
|
The ISL8107EVAL2Z evaluation board is used to evaluate the performance of the ISL8107 pulse width modulation (PWM) controller.
The ISL8107 is a single-phase,...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Renesas' 48V Auxiliary Inverter Solution is a complete 48V motor control design using an RH850 microcontroller, power management ICs, and an inductive position sensor. It incorporates 12V/48V dual-domain concept with domain isolation, and is a proof-of-concept covering the recommendations of VDA320.