Evaluation Board SDK for the 89H64H16G3
The 89KTPES64H16G3 Evaluation Board provides an evaluation platform for the 89H64H16G3 switch. The 89KTPES64H16G3 is a vehicle to test and evaluate the functionality of...
Provides 64 PCIe Gen3 lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.
The 89KTPES64H16G3 Evaluation Board provides an evaluation platform for the 89H64H16G3 switch. The 89KTPES64H16G3 is a vehicle to test and evaluate the functionality of...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
FCBGA | 1156 | C | No | Tray | ||
FCBGA | 1156 | C | Yes | Tray | ||
FCBGA | 1156 | I | Yes | Tray | ||
FCBGA | 1156 | I | No | Tray | ||
FCBGA | 1156 | C | No | Tray | ||
FCBGA | 1156 | C | Yes | Tray | ||
FCBGA | 1156 | I | Yes | Tray | ||
FCBGA | 1156 | I | No | Tray | ||
FCBGA | 1156 | C | No | Tray | ||
FCBGA | 1156 | C | Yes | Tray | ||
FCBGA | 1156 | I | Yes | Tray | ||
FCBGA | 1156 | I | No | Tray |