RZ/T1 Motion Control Solution Kit
RZ/T1 Motion Control Solution Kit is a complete hardware and software solution for the Renesas RZ/T1 MPU. It delivers best-in-class processing power and real-time...
The RZ/T1 Group has the Arm® Cortex®-R4 Processor with FPU core, which was designed for real-time processing, and is capable of high-speed operation at up to 600 MHz. Furthermore, access does not need to be performed via cache memory, and tightly-coupled memory capable of definitive real-time response processing is built-in, enabling high-speed access from the CPU without passing through the cache memory. RZ/T1 devices that are equipped with a built-in Renesas R-IN engine (“R-IN engine”), an accelerator for industrial Ethernet communications, can perform industrial Ethernet processing without loss of real-time performance by Hardware RTOS (HW-RTOS) RZ/T1 devices that are equipped with a configurable absolute encoder interface are perfectly suited for precision motion control applications. The range of industry standards that are supported by the configurable encoder interface includes EnDat2.2, BiSS®-C, A-format™, Tamagawa and HIPERFACE® DSL.
Software title
|
Software type
|
Company
|
---|---|---|
USB Drivers Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
|
USB | Renesas |
AP4, Applilet Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
|
Code Generator | Renesas |
Code Generator Plug-in Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
|
Code Generator | Renesas |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
4 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | Log in to Download ZIP 11.61 MB 日本語 | |
Software & Tools - Other | Log in to Download ZIP 51 KB 日本語 | |
PCB Design Files | Log in to Download ZIP 11 KB 日本語 | |
Software & Tools - Other | Log in to Download EXE 76.94 MB | |
Upgrade - IDE | Log in to Download ZIP 726.55 MB 日本語 | |
5 items
|
RZ/T1 Motion Control Solution Kit is a complete hardware and software solution for the Renesas RZ/T1 MPU. It delivers best-in-class processing power and real-time...
The Renesas Starter Kit+ for RZ/T1 is the perfect starter kit for developers who are new to the RZ/T1. The kit includes an LCD display module, J-LINK Lite debugging...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Series Name |
Main CPU |
Operating Freq (Max) (MHz) |
Bit Size |
Sub CPU |
RAM (KB) |
Memory Interface |
GPU |
Accelerator |
PCIe Revision |
CAN (ch) |
Ethernet |
USB |
I/O Ports |
Pkg. Type |
Lead Count (#) |
Temp. Range |
PLP |
Data Flash (KB) |
RTC |
DMA |
Timer |
ADC |
Human Machine Interface |
Supply Voltage (V) |
CPU |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||||
RZ/T | Cortex-R4F | 300 | 32 | - | 544 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | |||
RZ/T | Cortex-R4F | 300 | 32 | - | 544 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | 24.87 | ||
RZ/T | Cortex-R4F | 600 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | |||
RZ/T | Cortex-R4F | 600 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | |||
RZ/T | Cortex-R4F | 450 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | |||
RZ/T | Cortex-R4F | 450 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | 23.43 | ||
RZ/T | Cortex-R4F | 450 | 32 | - | 544 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 97 | HLQFP | 176 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 18-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | 15.35 | ||
RZ/T | Cortex-R4F | 600 | 32 | Cortex-M3 | 1568 | - | - | R-IN Engine | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 + Cortex-M3 x 1 | 3 | |||
RZ/T | Cortex-R4F | 600 | 32 | Cortex-M3 | 1568 | - | - | R-IN Engine | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 + Cortex-M3 x 1 | 3 | 35.15 | ||
RZ/T | Cortex-R4F | 450 | 32 | Cortex-M3 | 1568 | - | - | R-IN Engine | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 + Cortex-M3 x 1 | 3 | |||
RZ/T | Cortex-R4F | 450 | 32 | Cortex-M3 | 1568 | - | - | R-IN Engine | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 + Cortex-M3 x 1 | 3 | 25.71 | ||
RZ/T | Cortex-R4F | 600 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | 30.02 | ||
RZ/T | Cortex-R4F | 600 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | 24.9 | ||
RZ/T | Cortex-R4F | 450 | 32 | - | 544 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | 22.26 | ||
RZ/T | Cortex-R4F | 450 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | 18.42 | ||
RZ/T | Cortex-R4F | 450 | 32 | - | 544 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | 2032 Dec | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | 15.33 | ||
RZ/T | Cortex-R4F | 450 | 32 | - | 544 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 | 3 | ||||
RZ/T | Cortex-R4F | 450 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 | 3 | ||||
RZ/T | Cortex-R4F | 600 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 | 3 | ||||
RZ/T | Cortex-R4F | 450 | 32 | - | 544 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 | 3 | ||||
RZ/T | Cortex-R4F | 600 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 | 3 | ||||
RZ/T | Cortex-R4F | 450 | 32 | Cortex-M3 | 1568 | - | - | R-IN Engine | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 + Cortex-M3 x 1 | 3 | ||||
RZ/T | Cortex-R4F | 450 | 32 | Cortex-M3 | 1568 | - | - | R-IN Engine | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 8-ch | 3 - 3.6 | Cortex-R4F x 1 + Cortex-M3 x 1 | 3 | ||||
RZ/T | Cortex-R4F | 600 | 32 | Cortex-M3 | 1568 | - | - | R-IN Engine | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 + Cortex-M3 x 1 | 3 | ||||
RZ/T | Cortex-R4F | 600 | 32 | Cortex-M3 | 1568 | - | - | R-IN Engine | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 + Cortex-M3 x 1 | 3 | ||||
RZ/T | Cortex-R4F | 450 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 | 3 | ||||
RZ/T | Cortex-R4F | 450 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 | 3 | ||||
RZ/T | Cortex-R4F | 600 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 | 3 | ||||
RZ/T | Cortex-R4F | 600 | 32 | - | 1568 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 | 3 | ||||
RZ/T | Cortex-R4F | 300 | 32 | - | 544 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 | 3 | ||||
RZ/T | Cortex-R4F | 300 | 32 | - | 544 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to 125°C | N/A | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 24-ch | 3 - 3.6 | Cortex-R4F x 1 | 3 |