概要

説明

The ZSPM1035A single-phase digital PWM controller is optimally configured for use with the Murata Power Solutions 35A Power Block OKLP-X/35 and provides a quick route to proven, high-performance smart digital power solutions. The ZSPM1035A PWM controller integrates a digital control loop optimized for ultra-fast transient response, steady-state performance, stability, and design flexibility. For improved system reliability, a rich set of protection and monitoring functions is provided. The ZSPM1035A features user-selectable, preconfigured compensators in the digital control loop optimized for use with the Murata Power Solutions 35A power block. Renesas' easy-to-use Pink Power Designer™ software enables solutions that have fully customizable output voltage and output capacitance. PMBus digital communication is available for monitoring, configurable protection and sequencing. A downloadable reference solution is available, including a graphical user interface, layout guidelines, bill of materials, and step-by-step instructions. It is ready to be immediately implemented in the application design.

特長

  • Programmable application-optimized digital control loop
  • Advanced, digital control techniques: Tru-sample Technology™, State-Law Control™ (SLC), and Sub-cycle Response™ (SCR)
  • Improved transient response and noise immunity
  • Protection features: overcurrent protection, overvoltage protection (VIN, VOUT), undervoltage protection (VIN, VOUT), overloaded startup, over-temperature protection (internal, external), and continuous retry ("hiccup") mode for fault conditions
  • Optimized pre-configured digital loop compensators for the Murata Power Block
  • PMBus configuration for output voltage and monitoring
  • Operation from a single 5V or 3.3V supply

製品比較

アプリケーション

アプリケーション

  • Telecom Switches
  • Servers and Storage
  • Base Stations
  • Network Routers
  • Industrial Applications
  • Single-Rail/Single-Phase Supplies for Processors, ASICs, FPGAs, DSPs

ドキュメント

分類 タイトル 日時
データシート PDF 1.86 MB
ガイド 7Z 1.21 MB
データシート-簡略版 PDF 318 KB
マニュアル-開発ツール PDF 1.93 MB
技術概要 PDF 370 KB
マニュアル-開発ツール ログインしてダウンロード PDF 1.39 MB
データシート-簡略版 PDF 162 KB
7 items

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-その他 ログインしてダウンロード ZIP 13.29 MB
1 item

ボード&キット

ボード&キット

モデル