概要

説明

The IDT P9020 is a highly-integrated single-chip WPC-compliant wireless power receiver IC optimized for inductive power transfer. The device receives an AC power signal from a compatible wireless transmitter and converts it into a regulated 5V output voltage which can be used to power devices or supply the charger input in mobile applications (wireless battery charging). The P9020 integrates a high-efficiency synchronous full-bridge rectifier, high-efficiency synchronous buck converter, and control circuits used to modulate the load to transmit Qi-compliant message packets to the transmitter station to optimize power delivery. Power delivery is limited to 5W in accordance with the Qi specification.

The device includes over-temperature/voltage protection and a Foreign Object Detection (FOD) method to protect the base station and mobile device from over-heating in the presence of a metallic foreign object. Fault conditions associated with power transfer are managed by the embedded MCU, which also controls status LEDs to indicate operating and fault modes. IDT’s inductive power transfer / wireless battery charging solution is complemented by P9030 transmitter IC.

特長

  • Single-Chip 5W (WPC) "Qi" compliant wireless power receiver
  • Conforms to WPC specification version 1.0.1
  • Integrated Synchronous Full-Bridge Rectifier
  • Integrated Synchronous Buck Converter
  • Embedded MCU, ROM, RAM, & ADC
  • Integrated USB Adaptor Switches for USB Charging
  • Closed-Loop Power Transfer Control between Base
  • Security and Encryption up to 64 bit
  • Foreign Object Detection (FOD)
  • Over-Temperature, Voltage Protection
  • Compatible with all WPC Receiver Coils including Proprietary and PCB-based Coils
  • Open-Drain LED Indicator Outputs
  • I2C Interface

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 1.87 MB
アプリケーションノート ログインしてダウンロード PDF 3.74 MB
EOL通知 PDF 552 KB
製品概要 PDF 860 KB
4 items

設計・開発

ボード&キット

ボード&キット

モデル