概要

Description

The ISL60002 FGA voltage references are very high precision analog voltage references fabricated using the Renesas proprietary Floating Gate Analog (FGA) technology and feature low supply voltage operation at ultra-low 350nA operating current. Additionally, the ISL60002 family features guaranteed initial accuracy as low as ±1. 0mV and 20ppm/°C temperature coefficient. The initial accuracy and temperature stability performance of the ISL60002 family, plus the low supply voltage and 350nA power consumption, eliminates the need to compromise thermal stability for reduced power consumption, making it an ideal companion to high resolution, low power data conversion systems. Special Note: Post-assembly x-ray inspection may lead to permanent changes in device output voltage and should be minimized or avoided.

特長

  • Reference voltages: 1.024V, 1.2V, 1.25V, 1.8V, 2.048V, 2.5V, 2.6V, 3.0V, and 3.3V
  • Absolute initial accuracy options: ±1.0mV, ±2.5mV, and ±5.0mV
  • Supply voltage range:
    • ISL60002-10, -11, -12, -18, -20, -25: 2.7V to 5.5V
    • ISL60002-26: 2.8V to 5.5V
    • ISL60002-30: 3.2V to 5.5V
    • ISL60002-33: 3.5V to 5.5V
  • Ultra-low supply current: 350nA typ
  • Low 20ppm/°C temperature coefficient
  • ISOURCE and ISINK = 7mA
  • ISOURCE and ISINK = 20mA for ISL60002-33 only
  • ESD protection: 5.5kV (Human Body Model)
  • Standard 3 Ld SOT-23 packaging
  • Operating temperature range:
    • ISL60002-10, -11, -12, -18, -20, -25, -26, -30: -40°C to +85°C
    • ISL60002-33: -40°C to +105°C
  • Pb-free (RoHS compliant)

アプリケーション

アプリケーション

  • High resolution A/Ds and D/As
  • Digital meters
  • Bar code scanners

ドキュメント

タイトル 分類 日付
PDF2.39 MB
データシート
PDF421 KB
アプリケーションノート
PDF267 KB
アプリケーションノート
PDF1.39 MB
アプリケーションノート
PDF2.06 MB
アプリケーションノート
PDF503 KB
アプリケーションノート
PDF287 KB
アプリケーションノート
PDF5.10 MBEnglish
カタログ
PDF892 KB
ガイド
PDF1.17 MB
その他資料
PDF208 KB
Price Increase Notice
PDF209 KB
製品変更通知
PDF177 KB
製品変更通知
PDF39 KB
製品変更通知

設計・開発

モデル

サポート