The H8S/2643 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
RX Development Environment Migration Guide Migration from H8C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and H8C to CS+ and CC-RX) 日本語 Guide PDF 413 KB
H8S/2643 Group, H8S/2643F-ZTATTM User's Manual: Hardware 日本語 Manual PDF 6.92 MB
Real-time OS RI600/4 for RX600 Series Application Note: Application Transition Guide (from HI1000/4 to RI600/4) Guide PDF 371 KB
RX Compiler Application Notes: 4-Sample Project RX Migration Guide: H8 Edition 日本語 Guide PDF 890 KB
HS0008EASF4H_5H Programming software 日本語 Manual PDF 33 KB
H8S H8/300 Series C/C++ Compiler Package Ver.7.00 User's Manual 日本語 Manual PDF 4.76 MB
Note on C/C++ Compiler package for H8SX, H8S and H8 Family V.7.00 Release 00 日本語 Manual PDF 113 KB
MISRA C Rule Checker SQMlint V.1.03 User's Manual 日本語 Manual PDF 504 KB
H8S/2600 Series H8S/2000 Series Software Manual Manual PDF 1.78 MB
Debugging Extension User's Manual 日本語 Manual PDF 2.19 MB
F-ZTAT Microcomputer On-Board Writing Program HS6400FWIW5S User's Manual Manual PDF 371 KB
Technical Updates
Flash Development toolkit Ver2.0.001 日本語 Technical Update PDF 17 KB
H8S/2633 E6000/E7000 Emulator Usage Notes in the Sub-active Mode 日本語 Technical Update PDF 46 KB
Application Notes & White Papers
RX Family, H8S Family Points of Difference between HCAN (H8S Family) and CAN (RX Family) 日本語 Application Note PDF 330 KB
RX Family, H8S Family H8S to RX Migration Guide: ADC 日本語 Application Note PDF 483 KB
RX Family, H8S Family H8S to RX Migration Guide: DTC 日本語 Application Note PDF 738 KB
Compiler Package Application Note: The application guide of Call Walker 日本語 Application Note PDF 243 KB
SH2A and RX Families Signal Processing Library Application Note 日本語 Application Note PDF 69 KB
High-performance Embedded Workshop Application Note: Real-time OS aware debugging 日本語 Application Note PDF 750 KB
M3S-TFS-Tiny: Original File System Software for Microcontrollers 日本語 Application Note PDF 265 KB
H8, H8SX Family E10A-USB Emulator Application Note Flash Memory Download Program 日本語 Application Note PDF 298 KB
Perl Script to Convert S-Record Data to a C Structure 日本語, 简体中文 Application Note PDF 632 KB
Flash Memory Programming Routines Application Note PDF 456 KB
User Mode FLASH Programming Example Application Note PDF 203 KB
Example Bootloader with Xmodem Data Transfer Application Note PDF 164 KB
Utility To Convert S-Record Data To A C-Structure Application Note PDF 255 KB
Example of Using User Boot Mode of Renesas 0.18um Flash Devices with Xmodem Data Transfer Application Note PDF 135 KB
Using the DTC in the Asynchronous-Mode Transfer of Serial Data by the SCI 日本語 Application Note PDF 154 KB
A Sprintf Function Implementation for Smaller ROM/RAM Application Note PDF 163 KB
Flash Development Toolkit Application Note (Introduction) 日本語 Application Note PDF 2.58 MB
H8S H8/300 Series C/C++ Compiler Package Application Note Application Note PDF 5.27 MB
H8S Family Application Note Using the 8-Bit PWM Function 日本語 Application Note PDF 233 KB
H8S Family Application Note Hardware Standby Mode 日本語 Application Note PDF 172 KB
H8S Family Application Note Using the HCAN (1): Standard Format One Byte of Data 日本語 Application Note PDF 226 KB
H8S Family Application Note Using the 14-Bit PWM Function 日本語 Application Note PDF 236 KB
H8S Family Application Note Using the HCAN (2): Standard Format 8 Bytes of Data DTC in Use 日本語 Application Note PDF 249 KB
HI Series RTOS Application Note Application Note PDF 3.03 MB
Single Power Supply F-ZTAT On-Board Programming Application Note Application Note PDF 1.21 MB
F-ZTAT Microcomputer On-Board Programming Application Note Application Note PDF 852 KB
High-performance Embedded Workshop Tcl/Tk Application Note Application Note PDF 1.43 MB
Single-Chip Microcomputer I2C Bus Interface Application Note Application Note PDF 1.56 MB
H8S Series Technical Q&A Application Note Application Note PDF 697 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 1.46 MB
Downloads
[Evaluation Software] Flash Development Toolkit V.4.09 Release 03 日本語 Evaluation Software EXE 40.31 MB
Flash Development Toolkit V.4.09 Release 03 Upgrade 日本語 Upgrade - Programmer EXE 40.31 MB
[Evaluation Software] Flash Development Toolkit V.4.09 Release 02 日本語 Evaluation Software EXE 41.01 MB
Flash Development Toolkit V.4.09 Release 02 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 10.45 MB
Flash Development Toolkit V.4.09 Release 02 Upgrade 日本語 Upgrade - Programmer EXE 41.01 MB
Flash Development Toolkit V.4.09 Release 01 Upgrade 日本語 Upgrade - Programmer EXE 41.03 MB
Flash Development Toolkit V.4.09 Release 01 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 10.47 MB
Flash Development Toolkit V.4.09 Release 00 Upgrade 日本語 Upgrade - Programmer EXE 41.03 MB
Flash Development Toolkit V.4.08 Release 02 Upgrade 日本語 Upgrade - Programmer EXE 39.98 MB
Flash Development Toolkit V.4.08 Release 02 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 3.22 MB
High-performance Embedded Workshop V.4.09.01 Full Update 日本語 Upgrade - IDE EXE 68.25 MB
High-performance Embedded Workshop V.4.09.01 Differential Update(From V.4.09.00) 日本語 Upgrade - IDE EXE 15.89 MB
Flash Development Toolkit V.4.08 Release 01 Upgrade 日本語 Upgrade - Programmer EXE 40.02 MB
Flash Development Toolkit V.4.08 Release 01 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 24.65 MB
- Signal Processing Library (Standard Version) Sample Code ZIP 5.96 MB
- Sample codes for RX Compiler Package Application Notes: Sample Project RX Migration Guide, H8 Edition 日本語 Sample Code ZIP 74 KB
Install Manager Utility V.1.03.01 Upgrade 日本語 Software EXE 1.30 MB
- M3S-TFS-Tiny Original File System Sample Code ZIP 11.16 MB
AutoUpdate Utility V.1.05.00 Upgrade 日本語 Software EXE 7.57 MB
- Renesas MCU Perl Script to Convert S-Record Data to a C Structure Sample Code ZIP 613 KB
- タイマA動作(ワンショットタイマモード、外部トリガ) Sample Code ZIP 391 KB
- H8 Family, H8S Family, SuperH RISC Engine Family Flash Memory Programming Routines Sample Code ZIP 425 KB
- H8S Family User Mode FLASH Programming Example Sample Code ZIP 1.96 MB
- H8S Family Example Bootloader with Xmodem Data Transfer Sample Code ZIP 1.72 MB
- Renesas MCU Utility To Convert S-Record Data To A C-Structure Sample Code ZIP 303 KB
- H8 Family, H8S Family, SuperH RISC Engine Family Example of Using User Boot Mode of Renesas 0.18µm Flash Devices with Xmodem Data Transfer Sample Code ZIP 2.25 MB
- I2C バスインタフェース(IIC)マルチマスタモード通信 Sample Code ZIP 517 KB
- A Sprintf Function Implementation for Smaller ROM/RAM Sample Code ZIP 145 KB
Tcl/Tk HEW Sample control program 日本語 Sample Code ZIP 9 KB
Tcl Sample Program 日本語 Sample Code ZIP 17 KB
HEW Target Server (COM extension function) Sample Program 日本語 Sample Code ZIP 5.64 MB
Tk Sample Program 日本語 Sample Code ZIP 14 KB
E6000 Emulator Software V6.00 Release 01 for H8S/2633 (for High-performance Embedded Workshop) Upgrade 日本語 Upgrade - Debugger EXE 38.71 MB
Driver for USB adapter for E6000 Emulator Upgrade - Debugger ZIP 267 KB
Driver for USB adapter for E6000, E6000H and E8000 Emulator Upgrade - Debugger EXE 106 KB
Driver for USB adapter for E6000H Emulator for Windows® 98SE, Windows® Me, Windows® 2000 and Windows® XP 日本語 Upgrade - Debugger EXE 64 KB
Driver for PC card for E6000/E8000 Emulator for Windows®2000 and Windows®XP based PC Upgrade - Debugger EXE 89 KB
Driver for PCI board for E6000/E8000 Emulator for Windows®2000 and Windows®XP based PC Upgrade - Debugger EXE 93 KB
Tool News
Flash Development Toolkit Revised to V.4.05 Release 00 日本語 Tool News - Release PDF 365 KB
Flash Development Toolkit Revised to V.3.07 Release 05 日本語 Tool News - Release PDF 193 KB
Flash Development Toolkit Revised to V.4.04 Release 00 日本語 Tool News - Release PDF 199 KB
High-performance Embedded Workshop Revised to V.4.07.00 日本語 Tool News - Release PDF 199 KB
Flash Development Toolkit Revised to V.4.03 Release 02 日本語 Tool News - Release PDF 199 KB
A Note on Using High-performance Embedded Workshop 日本語 Tool News - Note PDF 201 KB
Flash Development Toolkit Revised to V.4.03 Release 01 日本語 Tool News - Release PDF 198 KB
A Note on Using High-performance Embedded Workshop V.4.05.00 or Later 日本語 Tool News - Note PDF 195 KB
AutoUpdate Utility Revised to V.1.05.00 日本語 Tool News - Release PDF 192 KB
High-performance Embedded Workshop Revised to V.4.05.01 日本語 Tool News - Release PDF 195 KB
Other
Renesas Microcomputer H8S Family Selection Guide 日本語 Brochure PDF 3.29 MB
Renesas MCUs H8S Family H8SX Family Brochure PDF 6.35 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB

Software / Tools

Title Type Description Company
HI1000/4 Real-time OS for H8SX, H8S Family ITRON OS μITRON4.0 Specification real-time OS for H8SX, H8S Family [Required IDE :High-performance Embedded Workshop]
Renesas
C/C++ Compiler Package for H8SX, H8S, H8 Family Compiler/Assembler C/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
Renesas
MISRA C Rule Checker SQMlint Compiler/Assembler MISRA C Rule Checker (option)
Renesas
High-performance Embedded Workshop IDE and Coding Tool Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
Renesas
Flash Development Toolkit (Programming GUI) Programmer (Unit/SW) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] Renesas
F-ZTAT Microcomputer On-Board Writing Program Programmer (Unit/SW) F-ZTAT microcomputer on-board writing program [Support MCU/MPU and devices: SuperH,H8S,H8] Renesas
Simulator Debugger for H8SX, H8S, and H8 Families Simulator Simulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Renesas