概要

説明

The F6101 is an 8-element receiver silicon IC designed using a SiGe BiCMOS process for Ku-Band (10GHz to 14GHz) SATCOM, Weather Radar, Test and Measurement and other phased array applications. The core IC has 6-bit phase control coupled with up to 30dB gain control on each channel to achieve fine beam steering and gain compensation between radiating elements. The device has 15.5dB nominal gain and -23dBm IP1dB. The core chip achieves an RMS phase error of 2.5° and RMS gain error of 0.25dB over the frequency of operation.

The chip operates at 2.1V to 2.5 V and features ESD protection on all pins. The core design includes standard SPI protocol that operates up 50MHz with fast-beam switching, fast beam-state loading and fast four on-chip beam storage. The module has four external bias pins (5-bit DACs) to control external LNA’s, temperature reporting and external biasing.

特長

  • 10GHz to 14GHz operation
  • 8 radiation elements
  • 20ns typical gain and phase settling time
  • 2.5° typical RMS phase error
  • 0.25dB typical RMS gain error
  • 30dB gain attenuation range
  • 5-bit chip address
  • Integrated PTAT with external biasing
  • Internal temperature sensor
  • Up to 50MHz SPI control
  • Programmable on-chip memory

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート-簡略版 PDF 263 KB
1 item

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-評価版ソフトウェア ログインしてダウンロード ZIP 4.75 MB
1 item

モデル

ビデオ&トレーニング