The ISL6721EVAL3Z evaluation board serves as a reference design for a single switch resonant reset forward converter with multiple outputs for typical industry applications that need isolation. It can be used for security monitoring systems where an input voltage range of 21.6V to 52.8V is typical for operation from a battery source of 24V or 48V with 10% tolerance.
The ISL6721 is a high-performance single-ended PWM controller intended for various isolated and non-isolated applications for telecom power supply, server power and industrial power supply.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 572 KB | |
Datasheet | PDF 1.11 MB | |
2 items
|
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Downloads
|
Simulator | Renesas |
1 item
|
Buy / Sample |
|
---|---|
Part Number | |
ISL6721EVAL3Z fast_forwardPreview Samples Available |
Get Samples, |