LED Test PCB - 5W
The ZLED-PCB8 is a test PCB with one 5W white High Brightness (HB) LED, cascadable to one multiple LED string. It is included in select IDT kits for LED driver ICs and...
The ZLED7030KIT-D1 Demo Kit enables a quick and easy evaluation of ITD's ZLED7030 High Current 40V LED Driver w/ Switch Dimming within its basic application circuit and demonstrates basic layout guidelines, which are critical with any switching regulator to minimize radiated EMI. The kit includes the ZLED7030-D1 Demo Board, which provides a standard 4-pin terminal connector to allow the user to easily connect and supply the LED board. The Demo Board power supply is provided via a standard MR16 connector. The board also has two LED power pads (LED+ and LED-) to provide more flexibility in supplying power to the LED(s). A 33
ご購入 / サンプル |
|
---|---|
型名 | |
ZLED7030KITD1V2P0 circle廃止品 |