Evaluation Board for Enhanced Dual-mode Wireless Power Receiver P9023
The P9023 CSP evaluation board serves to demonstrate the features and performance of the P9023 wireless power receiver solution for the WPC mobile device with RX-A...
The P9023 is a complete single-chip wireless power receiver that complies with the requirements of both WPC1.1 and PMA Type 1 standards for certification. Integrating a high-efficiency synchronous rectifier, high-efficiency buck converter, and control circuits, the P9023 provides output power up to 5W in accordance with the Qi specification. Switching between WPC and PMA protocols and negotiation of the power exchange is implemented automatically. Operating in Qi mode, power transfer is limited to 5W in accordance with the WPC specification.
NOTICE: This device is restricted to high-volume and strategic applications only.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | ログインしてダウンロード PDF 2.04 MB | |
アプリケーションノート | PDF 810 KB | |
EOL通知 | PDF 543 KB | |
EOL通知 | PDF 552 KB | |
4 items
|
The P9023 CSP evaluation board serves to demonstrate the features and performance of the P9023 wireless power receiver solution for the WPC mobile device with RX-A...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Carrier Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
WLCSP | Reel | 79 | I | Yes |