DAC1408D650W1 demo board with Virtex 5 FPGA
IDT's DAC1408D650W1 demo board is suitable for dynamic performance evaluations from low to high outputs frequency configuration. The FPGA eases the evaluation and...
The DAC1408D650 is a high-speed 14-bit dual channel Digital-to-Analog Converter (DAC) with selectable 2x, 4x or 8x interpolating filters optimized for multi-carrier WCDMA transmitters. Because of its digital on-chip modulation, the DAC1408D650 allows the complex pattern provided through lane 0, lane 1, lane 2 and lane 3, to be converted from baseband to IF. The mixing frequency is adjusted via a Serial Peripheral Interface (SPI) with a 32-bit Numerically Controlled Oscillator (NCO) and the phase is controlled by a 16-bit register. The DAC1408D650 also includes a 2x, 4x or 8x clock multiplier which provides the appropriate internal clocks and an internal regulation to adjust the output full-scale current.
IDT's DAC1408D650W1 demo board is suitable for dynamic performance evaluations from low to high outputs frequency configuration. The FPGA eases the evaluation and...
IDT's DAC1408D650W2 demo board with on Board Lattice ECP3-35 FPGA enable usage of JESD204A full features sets. This demonstration board enable one DAC dynamic...
IDT's DAC1408D650W0 demo board is suitable for dynamic performance evaluation from low to high outputs frequency configuration. A FPGA mother board (Xilinx, Altera, and...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。