Communication Interface for ZSPM2000 and Select ZSPM8xxx Evaluation Kits
The PMBus™ Communication Interface (CI) provides the interface between the Evaluation Board and the user's computer for the ZSPM2000 Evaluation Kit and select ZSPM8xxx...
The ZSPM8025-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1025A digital PWM controller IC and the Murata OKLP-X/25-W12-C Power Block to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8025-KIT Evaluation Kit hardware functions with the Pink Power Designer™ Graphical User Interface (GUI), which is used for communication and programming of the ZSPM1025A. The GUI is available for download.
The kit includes the PMBus™ Communication Interface, which provides the interface between the ZSPM8025 Evaluation Kit and the user's computer.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
マニュアル-開発ツール | PDF 1.42 MB | |
アプリケーションノート | ログインしてダウンロード PDF 397 KB | |
技術概要 | PDF 370 KB | |
マニュアル-開発ツール | ログインしてダウンロード PDF 1.39 MB | |
4 items
|
The PMBus™ Communication Interface (CI) provides the interface between the Evaluation Board and the user's computer for the ZSPM2000 Evaluation Kit and select ZSPM8xxx...
ご購入 / サンプル |
|
---|---|
型名 | |
ZSPM8025KITV1P0 circle新規採用非推奨品 |