Wireless Power Transmitter Reference Solution
The P9242-R-EVK is a turnkey 15 Watt, Qi-compliant wireless power transmitter reference kit for fast prototyping and design integration. The kit consists of an...
The P9221-R-EVK is a turnkey 15 Watt, Qi-compliant wireless power receiver reference kit for fast prototyping and design integration. The kit consists of an easy-to-use reference board and comprehensive support collateral that significantly eases design-in effort and minimizes time-to-market.
An associated layout module enables direct instantiation on to a system board, while an optimized and fully-tested Bill-of-Materials (BOM) takes the guess-work out of component selection. The P9221-R based solution is well-suited for a wide range of applications, including Tablets, furniture, medical devices, and other portable devices still hindered by traditional contact-based charging bases or cables.
Need a wireless power transmitter too? See the P9242-R-EVK.
The P9242-R-EVK is a turnkey 15 Watt, Qi-compliant wireless power transmitter reference kit for fast prototyping and design integration. The kit consists of an...