Dual SPDT with Click and Pop Elimination Single Supply Switch Evaluation Board
The ISL54065EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54065 low ON-resistance, low voltage, bidirectional, dual...
The ISL54065 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/double-throw (SPDT) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery-powered equipment that benefit from low rON (0.56Ω), low power consumption (8nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. The ISL54065 also features integrated circuitry to eliminate click and pop noise to an audio speaker. This device is offered in a small form factor package, alleviating board space limitations. And, it is available in a tiny 12 Ld 2.2mm x 1.4mm µTQFN. The ISL54065 is a committed dual single-pole/double-throw (SPDT) that consists of two normally open (NO) and two normally closed (NC) switches with independent logic control. This configuration can be used as a dual 2-to-1 multiplexer.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 998 KB | |
EOL通知 | PDF 603 KB | |
その他資料 | PDF 293 KB | |
アプリケーションノート | PDF 468 KB | |
4 items
|
The ISL54065EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54065 low ON-resistance, low voltage, bidirectional, dual...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Carrier Type |
MOQ |
ご購入 / サンプル |
|
---|---|---|---|---|
型名 | ||||
ISL54065IRUZ-T circle廃止品 |
uTQFN | Reel | 3000 |