Evaluation Board for Wireless Power Transmitter P9036
The P9036 evaluation board serves to demonstrate the features and performance of the P9036 wireless power charging solution for base stations with a TX-A6 coil...
The P9036 is a highly integrated single-chip Wireless Power Consortium (WPC)-compliant wireless power transmitter IC for power transmitter design A6. The device operates with a 12V (±5%) adapter and supplies an integrated half-bridge inverter for DC/AC conversion. It controls the transferred power by modulating the switching frequency of the half-bridge inverter from 115kHz to 205kHz at a fixed 50% duty cycle as specified by the WPC specification for an "A6" transmitter. It contains logic circuits required to demodulate and decode WPC-compliant message packets sent by the mobile device to adjust the transferred power.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | ログインしてダウンロード PDF 1.68 MB | |
アプリケーションノート | ログインしてダウンロード PDF 3.74 MB | |
EOL通知 | PDF 552 KB | |
製品変更通知 | PDF 533 KB | |
製品概要 | PDF 1.43 MB | |
5 items
|
The P9036 evaluation board serves to demonstrate the features and performance of the P9036 wireless power charging solution for base stations with a TX-A6 coil...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
VFQFPN | 48 | I | Yes | Tray | ||
VFQFPN | 48 | I | Yes | Reel |