Image
The Real-Time OS Aware Debugging Extension [Debugging Extension] is an optional debugger extension product that supports task level debugging of real-time OS applications. The user will use this product by incorporating it into the High-performance Embedded Workshop and a real-time operating system. (High-performance Embedded Workshop V.3 or later is required.)
Details of upgrade (See Tool News)
Operating Environment
Applicable Real-time OSs
|
|
|
---|---|---|
Type | Title | Date |
Tool News - Release | PDF 197 KB 日本語 | |
Tool News - Release | PDF 195 KB 日本語 | |
Tool News - Release | PDF 195 KB 日本語 | |
Tool News - Note | PDF 192 KB 日本語 | |
Tool News - Release | PDF 194 KB 日本語 | |
Tool News - Release | PDF 194 KB 日本語 | |
Manual - Development Tools | PDF 2.19 MB 日本語 | |
7 items
|
Item | Description |
---|---|
Real-time OS | HI7300/PX, HI7750/4, HI7700/4, HI7000/4, HI1000/4, HI2000/3, and T-Kernel (for the SuperH family) |
Host machine | Host OS: Refer to Operating Environments of Products. Memory: At least 256 MB of memory (512 MB or more recommended) Display: SVGA or greater Hard disk capacity: 30 MB of free space (capacity required for full installation) Other: Mouse or other pointing device |
High-performance Embedded Workshop | High-performance Embedded Workshop V.3 or later |
Compiler | Renesas C/C++ Compiler Package for SuperH RISC engine Renesas C/C++ Compiler Package for H8, H8S, and H8SX family GCC (Not all compilers are supported.) |
Debugger | SuperH RISC engine simulator/debugger (Ver. 9.0.00 or later) H8S and H8/300 series simulator/debugger (Ver. 5.1.00 or later) High-performance Embedded Workshop compatible E6000 emulator, E6000H emulator, E10A emulator, E10A-USB emulator, or E200F emulator |
Limitations | 1. The task trace function and the tool trace of the service call trace function of the Debugging Extension may not entirely be usable depending on the real-time OS or debugger used. 2. When the task trace function and the tool trace of the service call trace function of the Debugging Extension is used, the emulator's trace or hardware break functions may become unusable depending on the emulator used. 3. While the Debugging Extension is in use, the multi-target debugging function of the High-performance Embedded Workshop cannot be used. 4. For little endian, the Debugging Extension may not be usable depending on the E10A or E10A-USB emulator used. |