Overview

Description

The RL78/G23 Indoor Air Quality Sensor Demonstration Board is a demonstration of the unique and powerful features of the RL78/G23. It enables programming and evaluation of the newest IP Renesas has to offer including CTSU2L, SMS & ELCL. It has a simplified power supply configuration for power consumption monitoring. A PMOD connector has been added for expansion to evaluating the RL78/G23's potential in connectivity combined with the DA16200. An E2 Lite connector is provided for debugging purposes. Out-of-the-box firmware provides fixed functionality for monitoring air quality and temperature and humidity using the ZMOD4410 & HS4001 respectively - making it also a good "toy" to use on any engineer’s desk.

An E2 Lite debugger is not included with this kit (standard version) and must be supplied separately.

Features

  • Equipped with an RL78/G23 16-bit microcontroller (48-pin, ROM: 768KB, RAM: 48KB)
  • PMOD Connector for extended peripheral evaluation.
  • Able to debug using E2 emulator Lite or the traditional E2 emulator
  • Standard firmware, ready programmed out-of-the-box & hosted on github.
  • Mounted sensors HS4001 & ZMOD4410.
  • 16bit RGB display 80p x 160p
  • Rotary encoder and IP for CPU'less rotary detection.
  • Support for various RL78 software and tools

Applications

Documentation

Type Title Date
Quick Start Guide PDF 938 KB
Application Note PDF 30.69 MB
Schematic PDF 45 KB
3 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Other ZIP 61 KB
PCB Design Files ZIP 10 KB
2 items