The 5962-89536 (IDT 7202) is a 1K x 9 dual-port FIFO memory that loads and empties data on a first-in/first-out basis. The device uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.

Features

  • Pin and functionally compatible with 720X family
  • Low power consumption
  • Ultra high speed—12ns access time
  • Asynchronous and simultaneous read and write
  • Fully expandable by both word depth and/or bit width
  • Status Flags: Empty, Half-Full, Full
  • Auto-retransmit capability
  • MIL-STD-883, Class B available in 28 pin (300 & 600 mil) Cerdip and 32 pin LCC packages

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active LCC 32 M No Tube
Availability
Active CDIP 28 M No Tube
Availability
Active CDIP 28 M No Tube
Availability
Active LCC 32 M No Tube
Availability
Active CDIP 28 M No Tube
Availability
Active CDIP 28 M No Tube
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
7200/7201/7202 Datasheet Datasheet PDF 176 KB
User Guides & Manuals
Cypress Discontinued Dual-port and FIFO to IDT Cross Reference Guide Guide PDF 123 KB
Application Notes & White Papers
TN-09: Cascading FIFOs or FIFO Modules Application Note PDF 113 KB
TN-08: Operating FIFOs on Full and Empty . . . Application Note PDF 109 KB
TN-06: Designing with FIFOs Application Note PDF 69 KB
PCNs & PDNs
PCN# : A1504-01 Change Silver Glass adhesive material Product Change Notice PDF 27 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : A-0605-05 AIT as Alternate Assembly Facility for SOIC/QSOP/SSOP/TSSOP/PDIP Product Change Notice PDF 298 KB
PCN#: TB-0512-01 Reel Color Changed from Blue to Black Product Change Notice PDF 729 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#: A-0501-01, New m/c DMC-2000 and d/a 8390A for PDIP pkgs Product Change Notice PDF 42 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN#:A-0309-06 Rev1, Hermetic transfer to ATP-P1 Product Change Notice PDF 44 KB
PCN#: A-0305-04 Rev. 01, Tin Plating and Solder Dip Process at G Product Change Notice PDF 38 KB
PCN#:A-0401-01, new m/c G600 & 8290 d/a material Product Change Notice PDF 196 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN#: A-0309-04, new mold compound G600 material Product Change Notice PDF 134 KB
PCN# F0202-04R1: Wafer Fabrication Site Change Product Change Notice PDF 50 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PDN for selected Military grade FIFO products Product Delete Notice PDF 45 KB
PCN# G0005-01, Laser Top Mark Product Change Notice PDF 24 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
Downloads
7202 IBIS Model - IBIS ZIP 9 KB
7202 HSPICE Model - HSPICE TAR 32 KB