Image
Renesas offers a broad portfolio of standard and automotive-grade video decoders that convert analog composite video signals to digital component YCbCr data for video surveillance and automotive applications.
Channels per device (#) |
Inputs (#) |
Function |
Output Format |
Analog Output |
Comb Filter |
Interface |
Video DAC |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||
4-Channel Differential Input Video Decoder with MIPI-CSI2 Output for Around View Applications | 4 | 8 | D1 | No | 2D | MIPI-CSI2 v1.1 | No | Automotive | 48 | QFN | 7.542 | |
4-Channel Differential Input Video Decoder with BT.656 Output for Around View Applications | 4 | 8 | D1 | No | 2D | ITU-R BT.656 | No | Automotive | 48 | QFN | 7.337 | |
8-Channel Video Decoders and Audio Codecs and Video Encoder for Security Applications | 8 | 16 | D1 | CVBS, S-video | 2D | BT.656 | Yes | Standard | 128 | LQFP | 45.64 | |
4-CH WD1 (960H)/D1 Compatible Video Decoders and Audio Codecs | 4 | 4 | WD1/ D1 | 2D | BT.656 | No | Standard | 100 | LQFP | 11.7 | ||
4-in-1 Video Decoders with PCI Express Media Bridge | 4 | 16 | D1 | 2D | PCIe x1 | No | Standard | 144 | TQFP | 32.2 | ||
8-in-1 Video Decoders with PCI Express Media Bridge | 8 | 32 | D1 | 2D | PCIe2.0 - BT.656 | No | Standard | 144 | TQFP | 36.23 |