Overview

Description

Voice recognition is becoming an important feature of today’s new digital lifestyle. With your voice, you can control a room's lighting, air-conditioning, curtains, and appliances. For hygienic reasons, you can avoid touching surfaces in hotel or office spaces simply by speaking to a voice recognition controller, enabling hands-free requests.

Renesas has put together a winning combination with an offline voice recognition algorithm that performs real-time control (third party voice recognition engine). The advanced voice command recognition engine concurrently supports two languages with voice response. There are 34 global languages to select from that can be easily integrated into existing control systems.

System Benefits​:

  • Renesas' voice recognition solution can be easily integrated into existing hotel air conditioning, lighting control systems, home appliances, etc.​
  • Voice command is customizable with an advanced voice command recognition engine and algorithm.
  • Supports dual languages and trigger commands.​
  • Low cost.
Image

Comparison

Applications