This system is a green energy solution applicable in many countries, as it saves energy demand from the grid during crop cultivation seasons. Utilizing the solar energy and Maximum Power Point Tracking (MPPT) algorithm, this is a highly energy-efficient and cost-effective solution. The system is isolated on the user interface side, through which users can program the timer and speed control. This solution is capable of operating with any AC or PMSM motor through variable frequency drive and Field Oriented Control (FOC) respectively.
System Benefits:
Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.