The H8/36912, H8/36902 Group is supported only for customers who have already adopted these products. The RX130, 110, RL78/G14, G12 Groups are recommended.

Applications

  • Home Appliance
  • Security
  • Human Machine Interface
  • Motor Control

Product Options

Orderable Part ID Part Status Type Carrier Type Buy Sample
Active
Availability
Active
Availability
Active
Availability
Active
Availability
Active
Availability
Active
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
RX Development Environment Migration Guide Migration from H8C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and H8C to CS+ and CC-RX) 日本語 Guide PDF 413 KB
E8a Emulator User's Manual 日本語 Manual PDF 2.95 MB
RX Compiler Application Notes: 4-Sample Project RX Migration Guide: H8 Edition 日本語 Guide PDF 890 KB
E8 Emulator R0E000080KCE00 User's Manual 日本語 Manual PDF 2.28 MB
H8/36912 Group H8/36902 Group Hardware Manual 日本語, 简体中文 Manual PDF 2.55 MB
H8/300H Series Software Manual Manual PDF 1.46 MB
H8S/2633 E6000 Emulator HS2633REPI61H User's Manual 日本語 Manual PDF 2.81 MB
Application Notes & White Papers
PCB-Design for Improved EMC / EMV Application Note PDF 1.86 MB
Compiler Package Application Note: The application guide of Call Walker 日本語 Application Note PDF 243 KB
SH2A and RX Families Signal Processing Library Application Note 日本語 Application Note PDF 69 KB
Perl Script to Convert S-Record Data to a C Structure 日本語, 简体中文 Application Note PDF 632 KB
Flash Memory Programming Routines Application Note PDF 456 KB
Example of Using User Boot Mode of Renesas 0.18um Flash Devices with Xmodem Data Transfer Application Note PDF 135 KB
Utility To Convert S-Record Data To A C-Structure Application Note PDF 255 KB
Self Test Sample Code for Renesas Microcontrollers Application Note PDF 364 KB
A Sprintf Function Implementation for Smaller ROM/RAM Application Note PDF 163 KB
Entering Subsleep Mode 日本語 Application Note PDF 116 KB
Transition from Sleep Mode to Subactive Mode 日本語 Application Note PDF 150 KB
Multi-Interrupt Operation with Internal Interrupts 日本語 Application Note PDF 101 KB
Using External Interrupt to Start Incrementing Counter 日本語 Application Note PDF 108 KB
Measuring Voltages by 4-Channel A/D Conversion 日本語 Application Note PDF 102 KB
Flash Development Toolkit Application Note (Applications) User Program Mode (H8/3694F) Application Note PDF 3.38 MB
Flash Development Toolkit Application Note (Introduction) 日本語 Application Note PDF 2.58 MB
H8S H8/300 Series C/C++ Compiler Package Application Note Application Note PDF 5.27 MB
H8/300H Tiny Series Application Note Example of Reset Synchronous PWM Control Using Timer Z Application Note PDF 145 KB
HI Series RTOS Application Note Application Note PDF 3.03 MB
- H8/36912 H8/36902 Groups Application Note On-Chip Oscillator Trimming 日本語 Application Note PDF 203 KB
H8/36912 H8/36902 Groups Application Note On-Chip Oscillator Trimming 日本語 Application Note PDF 203 KB
Single Power Supply F-ZTAT On-Board Programming Application Note Application Note PDF 1.21 MB
H8/300H Series On-Chip Supporting Modules Application Note Application Note PDF 1.84 MB
Technical Q&A H8/300H Series Application Note Application Note PDF 829 KB
H8/300H Tiny Series EEPROM Back-Up Processing upon Detecting Low Voltage 日本語 Application Note PDF 178 KB
H8/300H Tiny Series Transition to Standby Mode upon Detecting Low Voltage 日本語 Application Note PDF 108 KB
H8/300H Tiny Series Reset Operation upon Detecting Low Voltage Application Note PDF 91 KB
High-performance Embedded Workshop Tcl/Tk Application Note Application Note PDF 1.43 MB
- Power-On Reset Operation using Reset IC 日本語 Application Note PDF 281 KB
Power-On Reset Operation using Reset IC 日本語 Application Note PDF 281 KB
Lowercase-to-Uppercase Conversion of ASCII Codes for Alphabetic Characters (TPR) Application Note PDF 63 KB
Signed 16-Bit Binary Multiplication (MULXS) Application Note PDF 61 KB
Conversion from Two-Byte Hexadecimal to Five-Digit BCD (HEX) Application Note PDF 69 KB
Counting the Number of Logical-1 Bits in 8-Bit Data (HCNT) 日本語 Application Note PDF 62 KB
Summation of Products (SEKIWA) Application Note PDF 67 KB
Read/Write Accesses to the On-Chip EEPROM Application Note PDF 202 KB
Unsigned 32-Bit Binary Multiplication (MUL) 日本語 Application Note PDF 66 KB
Control of a Brushless DC Motor (H8/3664) Application Note PDF 149 KB
Control of a Brushless DC Motor (H8/3687) Application Note PDF 160 KB
Microcomputer H8/300H Series Application Notes for CPU Application Note PDF 620 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 1.46 MB
Downloads
[Evaluation Software] Flash Development Toolkit V.4.09 Release 03 日本語 Evaluation Software EXE 40.31 MB
Flash Development Toolkit V.4.09 Release 03 Upgrade 日本語 Upgrade - Programmer EXE 40.31 MB
[Evaluation Software] Flash Development Toolkit V.4.09 Release 02 日本語 Evaluation Software EXE 41.01 MB
Flash Development Toolkit V.4.09 Release 02 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 10.45 MB
Flash Development Toolkit V.4.09 Release 02 Upgrade 日本語 Upgrade - Programmer EXE 41.01 MB
Flash Development Toolkit V.4.09 Release 01 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 10.47 MB
Flash Development Toolkit V.4.09 Release 01 Upgrade 日本語 Upgrade - Programmer EXE 41.03 MB
Flash Development Toolkit V.4.09 Release 00 Upgrade 日本語 Upgrade - Programmer EXE 41.03 MB
Flash Development Toolkit V.4.08 Release 02 Upgrade 日本語 Upgrade - Programmer EXE 39.98 MB
Flash Development Toolkit V.4.08 Release 02 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 3.22 MB
High-performance Embedded Workshop V.4.09.01 Full Update 日本語 Upgrade - IDE EXE 68.25 MB
High-performance Embedded Workshop V.4.09.01 Differential Update(From V.4.09.00) 日本語 Upgrade - IDE EXE 15.89 MB
Flash Development Toolkit V.4.08 Release 01 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 24.65 MB
Flash Development Toolkit V.4.08 Release 01 Upgrade 日本語 Upgrade - Programmer EXE 40.02 MB
E8a Emulator Software V.1.05 Release 01 (Full package) 日本語 Upgrade - Debugger EXE 309.49 MB
H8 Tiny/Super Low Power E8a Emulator debugger V.1.05.00 (Debugger package version of E8a Emulator Software V.1.05 Release 00) 日本語 Upgrade - Debugger EXE 13.60 MB
- Signal Processing Library (Standard Version) Sample Code ZIP 5.96 MB
- Sample codes for RX Compiler Package Application Notes: Sample Project RX Migration Guide, H8 Edition 日本語 Sample Code ZIP 74 KB
E8a self-check program V.1.00.02 日本語 Software ZIP 116 KB
Install Manager Utility V.1.03.01 Upgrade 日本語 Software EXE 1.30 MB
AutoUpdate Utility V.1.05.00 Upgrade 日本語 Software EXE 7.57 MB
- Renesas MCU Perl Script to Convert S-Record Data to a C Structure Sample Code ZIP 613 KB
- タイマA動作(ワンショットタイマモード、外部トリガ) Sample Code ZIP 391 KB
- H8 Family, H8S Family, SuperH RISC Engine Family Flash Memory Programming Routines Sample Code ZIP 425 KB
- H8 Family, H8S Family, SuperH RISC Engine Family Example of Using User Boot Mode of Renesas 0.18µm Flash Devices with Xmodem Data Transfer Sample Code ZIP 2.25 MB
- Renesas MCU Utility To Convert S-Record Data To A C-Structure Sample Code ZIP 303 KB
- R8C Tiny, M16C Tiny, SH Tiny, and H8 Tiny Series Self Test Sample Code for Renesas Microcontrollers Sample Code ZIP 1.70 MB
- A Sprintf Function Implementation for Smaller ROM/RAM Sample Code ZIP 145 KB
Tcl/Tk HEW Sample control program 日本語 Sample Code ZIP 9 KB
Tcl Sample Program 日本語 Sample Code ZIP 17 KB
HEW Target Server (COM extension function) Sample Program 日本語 Sample Code ZIP 5.64 MB
Tk Sample Program 日本語 Sample Code ZIP 14 KB
- Entering Subsleep Mode 日本語 Sample Code ZIP 85 KB
- Transition from Sleep Mode to Subactive Mode 日本語 Sample Code ZIP 119 KB
- Multi-Interrupt Operation with Internal Interrupts 日本語 Sample Code ZIP 71 KB
- Using External Interrupt to Start Incrementing Counter 日本語 Sample Code ZIP 78 KB
- Measuring Voltages by 4-Channel A/D Conversion 日本語 Sample Code ZIP 71 KB
H8/36912 H8/36902 Groups Application Note On-Chip Oscillator Trimming Sample Code ZIP 304 KB
- H8/36912 H8/36902 Groups Application Note On-Chip Oscillator Trimming Sample Code ZIP 304 KB
- H8/300H SLPシリーズアプリケーションノート割り込み優先順位機能による多重割り込み動作 Sample Code ZIP 161 KB
Power-On Reset Operation using Reset IC 日本語 Sample Code ZIP 252 KB
- Power-On Reset Operation using Reset IC 日本語 Sample Code ZIP 252 KB
- Lowercase-to-Uppercase Conversion of ASCII Codes for Alphabetic Characters (TPR) Sample Code ZIP 34 KB
- Signed 16-Bit Binary Multiplication (MULXS) Sample Code ZIP 33 KB
- Conversion from Two-Byte Hexadecimal to Five-Digit BCD (HEX) Sample Code ZIP 40 KB
- Counting the Number of Logical-1 Bits in 8-Bit Data (HCNT) Sample Code ZIP 34 KB
- Summation of Products (SEKIWA) Sample Code ZIP 39 KB
- Read/Write Accesses to the On-Chip EEPROM Sample Code ZIP 158 KB
- Unsigned 32-Bit Binary Multiplication (MUL) Sample Code ZIP 37 KB
Tool News
E8a Emulator Software Revised to V.1.03 Release 04 日本語 Tool News - Release PDF 368 KB
Flash Development Toolkit Revised to V.4.05 Release 00 日本語 Tool News - Release PDF 365 KB
Flash Development Toolkit Revised to V.3.07 Release 05 日本語 Tool News - Release PDF 193 KB
E8a Emulator Software Revised to V.1.03 Release 03 日本語 Tool News - Release PDF 197 KB
A Note on Using E8a Emulator Software 日本語 Tool News - Note PDF 194 KB
Flash Development Toolkit Revised to V.4.04 Release 00 日本語 Tool News - Release PDF 199 KB
E8a Emulator Software Revised to V.1.03 Release 02 日本語 Tool News - Release PDF 195 KB
High-performance Embedded Workshop Revised to V.4.07.00 日本語 Tool News - Release PDF 199 KB
E8a Emulator Software Revised to V.1.03 Release 01 日本語 Tool News - Release PDF 195 KB
Flash Development Toolkit Revised to V.4.03 Release 02 日本語 Tool News - Release PDF 199 KB
Other
Renesas MCUs H8S Family H8S/Tiny Series Brochure PDF 1.93 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB
Problems with E7 Emulator 日本語 Technical Update PDF 18 KB
Problem with Emulation during Execution of Multiplication/Division Instructions in the H8/300H Tiny Series E6000 Emulator 日本語 Technical Update PDF 21 KB
Flash Development toolkit Ver2.0.001 日本語 Technical Update PDF 17 KB