Type Filter (optional)
Separate each part number with a comma.
Search has returned 214 results
Title Type Format File Size Language Date
R32C/100 Series Oscillator Stop Detection Interrupt - Sample Code Sample Code ZIP 509 KB English
R32C/100 Series Application Example of A/D Converter Operation in One-shot Mode Using DMAC Application Note PDF 286 KB English
R32C/100 Series Application Example of A/D Converter Operation in One-shot Mode Using DMAC - Sample Code Sample Code ZIP 435 KB English
R32C/100 Series Using DMAC in Repeat Transfer Mode Application Note PDF 208 KB English
R32C/100 Series Using DMAC in Repeat Transfer Mode - Sample Code Sample Code ZIP 445 KB English
R32C/100 Series Pulse-Width Measurement Using the Digital Debounce Function of Intelligent I/O Application Note PDF 214 KB English
R32C/100 Series PWM Output Using Phase Shift Waveform Output Mode in the Intelligent I/O Application Note PDF 229 KB English
I2C-bus Interface Using UARTi Special Mode 1 (Slave Transmit/Receive) Application Note PDF 433 KB English
I2C-bus Interface Using UARTi Special Mode 1 (Slave Transmit/Receive) - Sample Code Sample Code ZIP 702 KB English
M3S-T4-Tinys (TCP/IP Protocol Stacks) for the SH, the H8S, and the M16C Family of MCUs Published (This is the free-of-charge edition.) Tool News - Release PDF 204 KB English
R32C/100 Series Using DMAC in Single Transfer Mode Sample Code ZIP 419 KB English
R32C/100 Series A/D Converter Operation in One-shot Mode Using DMAC Application Note PDF 160 KB English
R32C/100 Series A/D Converter Operation in One-shot Mode Using DMAC - Sample Code Sample Code ZIP 331 KB English
R32C/100 Series Using DMAC in Single Transfer Mode Application Note PDF 195 KB English
Timer A Operation in Event Counter Mode Using Free-running Count Operation Application Note PDF 219 KB English
Timer A Operation in Event Counter Mode Using Free-running Count Operation - Sample Code Sample Code ZIP 443 KB English
Timer A Operation Using a Two-phase Pulse Signal and Normal Processing in Event Counter Mode Application Note PDF 250 KB English
Timer A Operation Using a Two-phase Pulse Signal and Normal Processing in Event Counter Mode - Sample Code Sample Code ZIP 470 KB English
Timer A Operation Using a Two-phase Pulse Signal and Quadrupled Processing in Event Counter Mode Application Note PDF 317 KB English
Timer A Operation Using a Two-phase Pulse Signal and Quadrupled Processing in Event Counter Mode - Sample Code Sample Code ZIP 537 KB English
Timer A Operation Using a Two-phase Pulse Signal, Free-running Count Function,Quadrupled Processing, and Z-phase Input in Event Counter Mode Application Note PDF 286 KB English
Timer A Operation Using a Two-phase Pulse Signal, Free-running Count Function,Quadrupled Processing, and Z-phase Input in Event Counter Mode - Sample Code Sample Code ZIP 506 KB English
Using DMAC II in Single Transfer Mode Application Note PDF 134 KB English
Using DMAC II in Single Transfer Mode - Sample Code Sample Code ZIP 355 KB English
Using DMAC II to Transfer Calculated Data in Memory + Data in Memory Application Note PDF 128 KB English
Using DMAC II to Transfer Calculated Data in Memory + Data in Memory - Sample Code Sample Code ZIP 350 KB English
Using DMAC II to Transfer Calculated Immediate Data + Data in Memory Application Note PDF 128 KB English
Using DMAC II to Transfer Calculated Immediate Data + Data in Memory - Sample Code Sample Code ZIP 350 KB English
Multi-channel PWM Output Using DMA Transfer Application Note PDF 260 KB English
Multi-channel PWM Output Using DMA Transfer - Sample Code Sample Code ZIP 506 KB English
Serial Interface Operation When Receiving Data in Synchronous Serial Interface Mode Application Note PDF 94 KB English
Serial Interface Operation When Receiving Data in Synchronous Serial Interface Mode - Sample Code Sample Code ZIP 332 KB English
M16C Family, R8C Family I²C-bus Interface Using UARTi Special Mode 1 Application Note PDF 714 KB English
D/A Converter Operation ( r01an0098ej ) Sample Code ZIP 486 KB English
D/A Converter Operation (R01AN0098EJ0100) Application Note PDF 239 KB English
Synchronous Serial Interface Mode for Intelligent I/O Group 2 Application Note PDF 364 KB English
Synchronous Serial Interface Mode for Intelligent I/O Group 2 - Sample Code Sample Code ZIP 626 KB English
Time Measurement Using the Gate Function of Intelligent I/O Groups 0 and 1 Application Note PDF 207 KB English
Timer A Operation Using the Gate Function in Timer Mode Application Note PDF 170 KB English
Timer A Operation Using the Gate Function in Timer Mode - Sample Code Sample Code ZIP 407 KB English
Pulse-Width Measurement Using the Time Measurement Function of Intelligent I/O Groups 0 and 1 Application Note PDF 222 KB English
Pulse-Width Measurement Using the Time Measurement Function of Intelligent I/O Groups 0 and 1 - Sample Code Sample Code ZIP 461 KB English
Three-phase Motor Control Timers (Sawtooth Wave Modulation Mode) Sample Code ZIP 527 KB English
Three-phase Motor Control Timers (Triangular Wave Modulation Mode, Three-phase Mode 0) Application Note PDF 308 KB English
Three-phase Motor Control Timers (Triangular Wave Modulation Mode, Three-phase Mode 0) - Sample Code Sample Code ZIP 541 KB English
Three-phase Motor Control Timers (Triangular Wave Modulation Mode, Three-phase Mode 1) Application Note PDF 320 KB English
Three-phase Motor Control Timers (Triangular Wave Modulation Mode, Three-phase Mode 1) - Sample Code Sample Code ZIP 551 KB English
Three-phase Motor Control Timers(Sawtooth Wave Modulation Mode) Application Note PDF 294 KB English
Time Measurement Using the Gate Function of Intelligent I/O Groups 0 and 1 - Sample Code Sample Code ZIP 447 KB English
Differences between R32C/118 (144-pin Package) and R32C/118A (176-pin Package) Application Note PDF 251 KB English