RH850/F1x, RH850/F1Kx 176-pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 176-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 176-pin package. It can be used standalone or in combination...
The RH850/F1KM-S1 is one group of single-chip microcontrollers in the RH850/F1x series which is designed for automotive electrical body applications. While it achieves low power consumption, the internal flash memory ranges from 512KB to 1MB and the package covers a wide range from 48 to 100 pins. Also, a CAN FD interface has been added and the CPU operating frequency operates up to 120MHz.
Security documentation can be released under NDA. Request Security Documents
Software title
|
Software type
|
Company
|
---|---|---|
Renesas MCAL Renesas' MCAL (Microcontroller Abstraction Layer) software drivers can be obtained as a stand-alone software package.
|
Software Package | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX]
|
Emulator | Renesas |
Automotive BMS Application Model & Software BMS application models and software reduce the effort and time required to develop applications to estimate State Of Charge and State Of Health.
|
Software Package | Renesas |
Code Flash Libraries (Flash Self Programming Libraries) Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
|
Self Programming Library (Flash Library) | Renesas |
RH850 Smart Configurator RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
|
Solution Toolkit | Renesas |
Model-Based Development Environment for RH850, R-Car Family [Embedded Target for Virtual Platform] Embedded Target for RH850 Virtual Platform is a development environment that generates peripheral code for target devices from Simulink® models and enables cooperative verification as Virtual Hardware In the Loop Simulation (vHILS) in a virtual environment with Simulink.
|
Model-Based Development | Renesas |
Data Flash Libraries Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
|
Self Programming Library (Flash Library) | Renesas |
Green Hills Multi Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
|
IDE and Coding Tool | Green Hills Software LLC |
IAR Embedded Workbench for Renesas RH850 IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
Green Hills MULTI Device-Support-Packages Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
|
IDE and Coding Tool | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0]
|
Programmer (Unit/SW) | Renesas |
11 items
|
The RH850/F1x 176-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 176-pin package. It can be used standalone or in combination...
The ‘RH850/F1KM-S1 Starter Kit’ serves as a simple and easy to use platform for evaluating the features and performance of Renesas Electronics’ 32-bit RH850/F1KM-S1...
The Renesas RH850/F1KM-S1 BLDC Starter kit V2 (Y-BLDC-SK-RH850F1KM-S1-V2) enables engineers to easily test and evaluate the performance of RH850/F1KM-S1 in a laboratory...
The RH850/F1x 100pin Piggyback Board supports all devices of the RH850/F1L, RH850/F1K, RH850/F1KM-S1, RH850/F1KM-S2 and RH850/F1KM-S4 series in 100pin-package. It can...
The RH850/F1x 48pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 48pin-package. It can be used standalone or in combination with a...
The RH850/F1x 64pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 64pin-package. It can be used standalone or in combination with a...
The RH850/F1x 80pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in 80pin-package. It can be used standalone or in combination with a...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Take a glimpse of the Automotive Tech Days 2019. A great chance for customers to interact with Renesas product experts and discover available Digital and Analog solutions.
Elmar Winter: We have done 14 TechDays for automotive customers. Eleven at our customer premises and three at our offices in Europe.
Carsten Jauch: Today, our teams have prepared lot of live demos, so I would really ask you to go in the deep, technical discussions with our experts to drive your innovation.
Elmar Winter: Renesas is in a transition from a pure semiconductor supplier to a more and more system solution provider. Today we are able to provide wide digital and analog solutions for all our customers.
For brushless DC motors, we control and drive with our MCU solutions the electronic commutation of BLDC motors.
With our inductive sensing solutions, we are able at the same time to sense precisely the position of the rotor and replace resolver solutions.
With our R-Car SoC solutions, our customers serve more and more solutions in the field of infotainment and ADAS.
In parallel, they use timing and PMIC solutions from Renesas and save development time.
A TechDay is a very efficient way to bring the right experts together. It's like a small congress at your location. If you are interested in such a TechDay in your premises, please get in touch with our sales team.