Evaluation Board for Wireless Power Transmitter P9030
The P9030 “Qi” evaluation board serves to demonstrate the features and performance of the 9030 wireless power charging solution for base stations with a TX-A1 coil...
The IDT P9030 is a highly-integrated single-chip Qi standard-compliant wireless power transmitter IC for power transmitter design A1. The device operates with a 19V adapter, and supplies an integrated half-bridge inverter for DC/AC conversion. It controls the transferred power by modulating the switching frequency of the half-bridge inverter from 110kHz to 205kHz at a fixed 50% duty cycle as specified by the Qi standard for an “A1” transmitter. The transmitter contains logic circuits required to demodulate and decode Qi-compliant message packets sent by the mobile device to adjust the transferred power.
The P9030 also features multi-mode operation, supporting both the Qi wireless power standard as well as customer proprietary protocols with dynamic detection and switching between protocols for maximum flexibility in wireless power transmission. Value-added proprietary features include advanced multi-layered Foreign Object Detection (FOD) for safety, 2-way secure authentication between base and mobile, and power delivery up to 7.5W for faster charging times. IDT’s wireless power transmission solution is complemented by its rich portfolio of wireless power receiver ICs; offering customers additional features for next-generation devices equipped with wireless power transfer capabilities.
NOTICE: This device is restricted to high volume and strategic applications only. For most customers, consider using our general market devices found at www.idt.com/go/WPkits.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.14 MB | |
Brochure | PDF 8.73 MB | |
Overview | PDF 1.14 MB | |
Application Note | PDF 3.74 MB | |
End Of Life Notice | PDF 580 KB | |
Product Brief | PDF 1.44 MB | |
Other | PDF 232 KB | |
7 items
|
The P9030 “Qi” evaluation board serves to demonstrate the features and performance of the 9030 wireless power charging solution for base stations with a TX-A1 coil...
The P9020 QFN evaluation board serves to demonstrate the features and performance of the P9020 wireless power receiver solution for the WPC mobile device with RX-A...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Description
IDT offers the industry's most integrated and advanced wireless power transmitter solutions for magnetic inductance-based applications. IDT has pioneered this market by introducing the world's first true single-chip wireless power transmitter IC and the industry's first multi-mode capable single-chip wireless power receiver IC. This video introduces IDT's rich portfolio of inductive charging transmitter ICs and solutions. These solutions address various transmit coil and input voltage configurations. Presented by Jack Deans, Field Applications Manager, Integrated Device Technology, Inc. Learn more about visit Renesas's IDT offers the industry's most integrated and advanced wireless power transmitter solutions for magnetic inductance-based applications. IDT has pioneered this market by introducing the world's first true single-chip wireless power transmitter IC and the industry's first multi-mode capable single-chip wireless power receiver IC. This video introduces IDT's rich portfolio of inductive charging transmitter ICs and solutions. These solutions address various transmit coil and input voltage configurations. Presented by Jack Deans, Field Applications Manager, Integrated Device Technology, Inc. Learn more about IDT's wireless power solutions at Wireless Power page.
Transcript
Blog Post | May 12, 2018 | ||
News | Apr 16, 2018 | ||
News | Apr 4, 2018 | ||
News | Mar 9, 2018 | ||
News | Feb 27, 2018 | ||
Blog Post | Nov 2, 2017 | ||
News | Feb 16, 2016 |