UFT 3G Evaluation Kit For 8T49N281I, 8T49N282I and 8T49N283I
The UFTTM 3G Evaluation Kit is designed to enable a quick configuration and testing of the Renesas third generation of Universal Frequency Translators. The Evaluation...
The 8T49N281i has one fractional-feedback PLL that can be used as a jitter attenuator or frequency translator. It is equipped with six integer and two fractional output dividers, allowing the generation of up to eight different output frequencies, ranging from 8kHz to 1GHz. Three of these frequencies are completely independent of each other and the inputs. The other five are related frequencies. The eight outputs may select among LVPECL, LVDS or LVCMOS output levels.
IDT's 3rd generation Universal Frequency Translator family also includes the 8T49N282i (4-in / 2-PLL / 8-out) and the 8T49N283i (2-in / 2-PLL / 8-out).
To see other devices in this product family, visit the Universal Frequency Translators page.
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
The UFTTM 3G Evaluation Kit is designed to enable a quick configuration and testing of the Renesas third generation of Universal Frequency Translators. The Evaluation...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Description
Transcript
Blog Post | Apr 27, 2021 |