The RC19020 is a 20-output PCIe Gen6 buffer that is backward compatible with earlier PCIe generations. The RC19020 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.
RC19020 is also pin-compatible to DB2000Q/DB2000QL plus adding Loss-Of-Signal (LOS) indication and an SBI_OUT pin for multiple clock chip daisy-chain.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Output Impedance |
Carrier Type |
Temp. Range |
Lead Count (#) |
Pkg. Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
RC19020AGN6#BD0 circleActive Samples Available |
85 | Tray | -40 to 105°C | 80 | VFQFPN | 3 | 3.677 | Get Samples, |
85 | Reel | -40 to 105°C | 80 | VFQFPN | 3 | |||
RC19020A072GN2#BB0 circleActive Samples Available |
85 | Tray | -40 to 105°C | 72 | VFQFPN | 3 | 3.868 | Get Samples, |
85 | Reel | -40 to 105°C | 72 | VFQFPN | 3 |
The RC family are PCIe Gen6 clock buffer and multiplexer solutions provide industry's smallest and most compact footprint.