High-speed CMOS output photocouplers (optocouplers) are optically coupled isolators containing an aluminum gallium arsenide (AlGaAs) LED on the light-emitting diode (input side) and a CMOS output IC on the output side. These couplers are high common mode transient immunity (CMTI), high-speed CMOS output type devices designed for high-speed logic interface circuits. These devices can be used in a wide variety of applications including industrial and solar inverters, power conditioners, measurement and control equipment, AC servos, and factory automation networks.
PLP |
Breakdown Voltage (BV) (kV rms) |
VDD (V) |
Io (mA) |
IFHL (Max) (mA) |
tPHL (Max) (μs) |
tPLH (Max) (μs) |
Target applications |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
High Noise Reduction, 15 Mbps CMOS Output Type, 5-PIN SOP (SO-5) Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 5.5 | 2 | 5 | 0.06 | 0.06 | Measuring instrument, Controller, PDP, FA network | 1.773 |
High Noise Reduction, 15 Mbps CMOS Output Type 8mm Creepage 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 5.5 | 2 | 5 | 0.06 | 0.06 | Measuring instrument, Controller, PDP, FA network | 1.907 |
High Noise Reduction, 15 Mbps CMOS Output Type 8mm Creepage 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 5.5 | 2 | 5 | 0.06 | 0.06 | Measuring instrument, Controller, PDP, FA network | 2.66 |
High Noise Reduction, 15 Mbps CMOS Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 5.5 | 2 | 6 | 0.06 | 0.06 | Measuring instrument, Controller, PDP, FA network | 2.124 |
High Noise Reduction, 15 Mbps CMOS Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 5.5 | 2 | 6 | 0.06 | 0.06 | Measuring instrument, Controller, PDP, FA network | 3.354 |
High CMR, 15Mbps CMOS Output, Low Forward Current (IF) 3.3V/5V Operation, 5-PIN with 8mm Creepage Distance Package LSO5 Photocoupler | 2030 Aug | 5 | 6 | 10 | 2.2 | 0.06 | 0.06 | Measurement, Control Equipment (Inverter, AC Servo), FA network | 0.7083 |
High CMR, 15Mbps CMOS Output, Low Forward Current(IF) 3.3V/5V Operation, 5-PIN SOP Photocoupler | 2030 Aug | 3.75 | 6 | 10 | 2 | 0.06 | 0.06 | Measurement, Control Equipment (Inverter, AC Servo), FA network | 0.8888 |
High CMR, 15Mbps CMOS Output, Low Forward Current (IF) 3.3V/5V Operation, 5-PIN SSOP with 8.2mm Creepage Distance (LSSO5), High CMR(50kV/us) | 2030 Aug | 5 | 6 | 10 | 2.6 | 0.06 | 0.06 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 2.055 |
HIGH CMR, 15Mbps CMOS OUTPUT, LOW FORWARD-CURRENT(IF) 3.3V/5V OPERATION, 15 mm LONG-CREEPAGE 8-PIN LSDIP | 2030 Aug | 7.5 | 6 | 10 | 3.8 | 0.06 | 0.06 | Industrial Inverter, Solar/Wind Power Conditioner | 1.854 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Brochure | PDF 5.14 MB 日本語 | |
White Paper | PDF 651 KB 日本語 , 简体中文 | |
Application Note | PDF 231 KB 日本語 | |
Application Note | PDF 231 KB | |
Application Note | PDF 247 KB | |
White Paper | PDF 601 KB 日本語 , 简体中文 | |
8 items
|
Renesas' RV1S9x60A photocouplers achieve high speed, low power consumption and high noise rejection, and are ideal for the development of high performance and high reliability automation equipment and green energy systems.