The 72V2113 512K x 9/256K x 18 SuperSync II FIFO memory has flexible x9/x18 Bus-Matching on both read and write ports. The variable clock cycle counting delay associated with the latency period found on previous SuperSync devices has been eliminated. SuperSync II FIFOs are appropriate for network, video, telecommunications, data communications and other applications that need to buffer large amounts of data and match buses of unequal sizes.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
72V2113L6PFG circleActive Samples Available |
TQFP | 80 | C | Yes | Tray | 3 | 204.26 | Get Samples, |
72V2113L7-5BC circleActive Samples Available |
CABGA | 100 | C | No | Tray | 3 | 193.63 | Get Samples, |
72V2113L7-5BCGI circleActive Samples Available |
CABGA | 100 | I | Yes | Tray | 3 | 204.26 | Get Samples, |
72V2113L7-5BCI circleActive Samples Available |
CABGA | 100 | I | No | Tray | 3 | 204.26 | Get Samples, |
72V2113L7-5PFGI circleActive Samples Available |
TQFP | 80 | I | Yes | Tray | 3 | 204.26 | Get Samples, |