The 72T72105 is a 64K x 72 TeraSync 2.5V FIFO memory with clocked read and write controls and a flexible Bus-Matching x72/x36/x18 data flow. TeraSync FIFOs are particularly appropriate for network, video, telecommunications, data communications and other applications that need to buffer large amounts of data and match busses of unequal sizes. There are two possible timing modes of operation with these devices: IDT Standard mode and First Word Fall Through (FWFT) mode.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
PBGA | 324 | C | No | Tray | 217.42 | ||
PBGA | 324 | C | No | Tray | 273.86 | ||
PBGA | 324 | C | Yes | Tray | 273.86 | ||
PBGA | 324 | C | No | Tray | |||
PBGA | 324 | I | Yes | Tray | 273.86 | ||
PBGA | 324 | C | No | Tray | 226.33 |