Image
Renesas offers a family of 3.3V bus switches that provide high-speed switching without adding propagation delay or generating additional ground bounce noise. These are ideal for bidirectional interfaces between busses, and in applications that require isolation and protection.
Function |
Pkg. Code |
Temp. Range |
Bus Width (bits) |
Core Voltage (V) |
On Resistance (Ω) |
Speed Grade |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
QuickSwitch 3.3V Quad Active Low Switch for Hot Swap Applications | Bus Switch | PCG16 | -40 to 85°C | 4 | 3.3 | 5 | Standard | 0.4797 | |
QuickSwitch Products 3.3V Quad Active High Switch for hot Swap Applications | Bus Switch | PCG16 | -40 to 85°C | 4 | 3.3 | 5 | Standard | ||
2.5V / 3.3V 24-Bit High Bandwidth Bus Switch | Bus Switch | PAG56 | -40 to 85°C | 24 | 3.3 | 5 | Standard | 2.588 | |
2.5V / 3.3V 32:16 Mux / Demux High Bandwidth Bus Switch | 32:16 Mux/Demux | PAG56 | -40 to 85°C | 32 | 3.3 | 5 | Standard | 3.097 | |
2.5V/3.3V 20-Bit Flow-Through Pin Out, High Bandwidth Bus Switch | Bus Switch (Flow-through) | PAG48 | -40 to 85°C | 20 | 3.3 | 5 | Standard | ||
2.5V/3.3V 8-Bit High Bandwidth Bus Switch | 244 Switch | PCG20, PGG20 | -40 to 85°C | 8 | 3.3 | 5 | Standard | 1.054 | |
QuickSwitch Products 3.3V 8-Bit Bus Switch for Hot Swap Applications | 245 Switch | PCG20, PGG20 | -40 to 85°C | 8 | 3.3 | 5 | Standard | 0.6716 | |
2.5V/3.3V 8:1 Mux/Demux High Bandwidth Bus Switch | 8:1 Mux/Demux | PCG16, PGG16 | -40 to 85°C | 8 | 3.3 | 5 | Standard | 1.184 | |
2.5V/3.3V Dual 4:1 Mux/Demux High Bandwidth Bus Switch | 2x4:1 Mux/Demux | PCG16, PGG16 | -40 to 85°C | 8 | 3.3 | 5 | Standard | 0.9812 | |
3.3V Quad 2:1 Mux/Demux for Hot Swap Applications | 4x2:1 Mux/Demux | PCG16, PGG16 | -40 to 85°C | 8 | 3.3 | 5 | Standard | 1.054 | |
2.5V/3.3V 10-Bit High Bandwidth Bus Switch | Bus Switch | PCG24 | -40 to 85°C | 10 | 3.3 | 5 | Standard | ||
2.5V/3.3V 10-Bit Flow-Through Pin Out, High Bandwidth Switch for Hot Swap Applications (HotSwitch) | Bus Switch (Flow-through) | PCG24 | -40 to 85°C | 10 | 3.3 | 5 | Standard | ||
QuickSwitch Products 2.5V/3.3V 10-Bit High and Low Enable, High Bandwidth Bus Switch | Bus Switch w/Enable | PCG24 | -40 to 85°C | 10 | 3.3 | 5 | Standard |