The P9415 is a highly-integrated single-chip wireless power receiver targeted for 30W applications. The device can be configured to receive or transmit an AC power signal through magnetic induction. When the device is configured as a wireless power transmitter, it uses an on-chip full/half-bridge inverter, a PWM generator, and a modulator/demodulator for communication, and a micro-controller to produce an AC power signal to drive external L-C tank to WattShare. As a receiver, the P9415 receives an AC power signal from a wireless transmitter and converts it into rectified output voltage, which can be then used to power devices or supply the charger input in mobile applications.
The P9415 feature Multiple-time programmable (MTP) non-volatile memory to easily update control firmware and device functions. The P9415 receiver accommodates up to 20V out of the on-board LDO with the ultra-accurate current sense capability necessary for high power applications. It is footprint compatible with Renesas' existing P9382A 15V receiver to provide a compelling upgrade option delivering even faster charging times.
The device includes over-temperature and robust over voltage protection. Fault conditions associated with power transfer are managed by an industry-leading 32-bit Arm® Cortex®-M0 processor offering a high level of programmability while consuming extremely low standby power. The processor can also control GPIOs to indicate operating and fault modes. The P9415 is available in an ultra-small WLCSP-53 package.
For information regarding evaluation boards and material, please contact your local Renesas sales representative.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 581 KB | |
Application Note | PDF 810 KB | |
Product Change Notice | PDF 1.95 MB | |
Guide | PDF 261 KB | |
Technical Brief | PDF 559 KB | |
Product Change Notice | PDF 111 KB | |
Application Note | PDF 3.74 MB | |
White Paper | PDF 627 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
An overview of IDT's wireless power reference designs for 5W and 15W applications. Specific reference designs cover automotive, bi-directional communication, and extended power profile (EPP) solutions for iOS and Android smartphone devices.
For more information about IDT's industry-leading wireless power solutions, visit www.idt.com/wirelesspower.
Blog Post | May 21, 2020 | ||
News | Jul 23, 2019 | ||
Blog Post | Nov 2, 2017 | ||
News | Nov 1, 2017 | ||
News | Jun 21, 2016 | ||
News | Feb 22, 2016 | ||
News | Mar 2, 2015 |