Davicom Semiconductor Inc.

カテゴリ: Communication

基板上のイーサネット・コントローラ無しで、Renesas Synergy™ マイクロコントローラ上の有線イーサネット接続を有効にし、Webサーバー・アプリケーションを実装します。

詳細

このプロジェクトでは、以下を使用してDK-S3A7開発キットに有線イーサネット機能を追加する方法を示します。

  • DM9051 SPI-to-Ethernetモジュール
  • イーサネット・アドオンドライバ
  • Synergy Software Package(SSP)のNetX™フレームワーク

 

このデモでは、DM9051モジュール、SSP、およびNetX™ネットワークスタックを使用するRenesas Synergy™ 開発キットDK-S3A7で、シンプルなWebサーバー・アプリケーションを実装しています。これにより、接続されたクライアントPC上のWebブラウザからDK-S3A7キットのLEDを切り替えて、接続性を示すことができます。

 

DM9051 Diagram

Copyright Disclaimer

Copyright © 2017 DAVICOM. All Rights Reserved. 

 

The content included herein has been provided by other companies and Renesas does not claim any ownership therein. Renesas may or may not moderate or pre-screen the content included herein. Renesas requires partners to verify the functionality of their products on Synergy Platform and Renesas is not responsible in any way for the content included herein nor its quality. Renesas does not endorse any content included herein or any opinion, recommendation, or advice expressed therein, and Renesas expressly disclaims any and all liability in connection with such content, whether or not arising under the laws of copyright, libel, privacy, obscenity, or otherwise. Renesas does not provide support for any of this content; all support requirements should be directed to the owner or licensor of the content. Renesas retains the right, at its sole discretion and without prior notice, to pre-screen, refuse, or remove any content from the Synergy Platform.

/ja/products/synergy/gallery/partner-projects/davicom-dm9051-ethernet-driver/jcr:content/gallerydownload

Download

バージョン 1.2.0

現在のリリース

リリース日: 2017-06-23

対応MCU: S3A7, S3A3, S3A6

MD5: b425bafdd0438a23e4cebce5a4fc1757

ダウンロード

新着情報

N/A

インストール手順

Installation instructions are provided in the accompanying User Manual.

ドキュメンテーションとサポート

/ja/products/synergy/gallery/partner-projects/davicom-dm9051-ethernet-driver
/ja/products/synergy/gallery/partner-projects/davicom-dm9051-ethernet-driver/jcr:content/allversionsection