RV1S9260A

HIGH CMR, 15Mbps CMOS OUTPUT, LOW FORWARD-CURRENT(IF) 3.3V/5V OPERATION, 5-PIN SSOP WITH 8.2mm CREEPAGE DISTANCE (LSSO5), High CMR(50kV/us)

High-speed CMOS output photocouplers (optocouplers) are optically coupled isolators containing a GaAlAs LED on the input side and a CMOS output IC on the output side. This coupler is a high common mode transient immunity (CMR), high-speed CMOS output type device designed for high-speed logic interface circuits.

Product Status: 量産中

PARAMETRICS

Parameters
RV1S9260A
Basic Information
Production Status
量産中
PLP
-
機能
IC Output(High-Speed 15Mbps, CMOS Output), Creepage distance :8.2mm, High CMR(50kV/us)
安全規格
UL, VDE(option), CSA
対象アプリケーション
Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment
PinCone
In/Outタイプ
15Mbps/CMOS Output
BV (kVr.m.s)
5
+IF (mA)
20
VDD (V)
6
Io (mA)
10
IFHL (mA) (max)
2.6
tPHL (μs) (max)
0.06
tPLH (μs) (max)
0.06
tPHL/tPLH
-

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Hardware Design Support

Title Description
Photocouplers / Optocouplers
Standard Mass
Information on Photocouplers / Optocouplers Standard Mass.
Photocouplers / Optocouplers
Insulation Distances
Information on Photocouplers / Optocouplers Insulation Distances.
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (UL,CSA,BSI,VDE)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE).
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC).