Besides RH850/P1H-C, the RH850/P1M-C Series is the mid-end version of the RH850/P1x Series of 32-bit automotive microcontrollers (MCUs), which combines on a single-chip functional safety technology, security technology, and vehicle control network technology, which are the keys to realizing safe vehicle control. It features 32-bit RH850G3M lockstep dual core CPUs, security technology, Code Flash, Data Flash, RAM modules, DMA controllers, many communication interfaces that are used in the automotive applications, A/D converters, timer units, etc. It is oriented to the automotive applications which comply with functional safety standard (ISO26262).
Features
- CPU: G3M core, Max. 240MHz
- Voltage: 3V to 3.6V
- Package: 292-pin FBGA, 144-pin LQFP
- Memory: SRAM Max. 448KB, Program Flash Max. 2MB
- Timer: 16-bit Timer (ch) x 28, Watchdog Timer (ch) x 1, STM, GTM(ARU, CMU, TBU, ICM, CMP, MON, DTMx2unit, MCS)
- PWM: PWM Output x 12, 3-phase PWM Output Function
- Analog function: 12-bit A/D Converter (ch) x 24
- On-chip Oscillator Freq. (MHz): 16 MHz
- Others: PLL, Power-On Reset
Applications
- Chassis & Safety