Overview

Description

Tungsten Inert Gas (TIG) welding, also known as gas tungsten arc welding, uses a non-consumable tungsten electrode to produce a weld. A variety of industries use TIG welding for high-quality welding purposes usually on thin metals, such as aluminum. Renesas' TIG Welding Controller solution is a complete DC + AC/DC TIG programmable welding control system.

System Benefits​:

  • Precise, wide range, arc-current measurement on the secondary side
  • Detection of ozone and other dangerous gases concentration
  • Isolated controller for high-side measurements/control
  • IR multi-touch HMI display, operable with gloves
  • Connected via Wi-Fi/Bluetooth® Low Energy (LE)
  • Control circuitry for water cooling (enabling compact tool)

Target Applications:

  • High-class 230V DC + AC/DC TIG (WIG) welding machines
  • Welding machines with water cooling
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations