Description
A brief overview of the P9022 - a WPC 1.1-compliant enhanced single-chip wireless power receiver with embedded microcontroller and high-power, high-efficiency rectification and regulation circuits. The embedded microcontroller provides a variety of status and control features beyond the Qi specification, enabling the development of innovative usability and interface designs, as well as sophisticated power delivery schemes via IDT's proprietary transmitter/receiver back-channel communication protocol. Presented by Brett Etter, Business Development Manager at IDT. For more information about IDT's wireless power solution, visit www.wirelesspowerbyidt.com.
Transcript