Category Type Title Description
Board / Kit Evaluation 89KTT0808P - Evaluation Board for 89HT0808P Retimer, 4-lane, 8Gbps, PCIe3
Board / Kit Evaluation 89KTP0504P-QFN2 - Cable Evaluation Kit for 89HP0504P Repeater, 1-lane, 5Gbps PCIe2
Board / Kit Evaluation 89KTP0504PBQFN2 - Cable Evaluation Kit for 89HP0504PB Repeater, 1-lane, 5Gbps PCIe2
Board / Kit Evaluation 89KTP0504PB-QFN - Evaluation Board for 89HP0504PB (QFN) Repeater, 16-lane, 5Gbps PCIe2
Board / Kit Evaluation 89KTP0504P-QFN - Evaluation Board for 89HP0504P (QFN) Repeater, 16-lane, 5Gbps PCIe2
Board / Kit Evaluation 89KTP0504P-BGA - Evaluation Board for 89HP0504P BGA Repeater, 16-lane, 5Gbps, PCIe2
Board / Kit Evaluation 89KTP0508P - Evaluation Board for 89HP0508P Repeater, 16-lane, 5Gbps, PCIe2
Board / Kit Evaluation 89KTT0832P - Evaluation Board for 89HT0832P Retimer 16-lane, 8Gbps, PCIe 3.0
Board / Kit Evaluation P9023-EVK - Evaluation Board for Enhanced Dual-mode Wireless Power Receiver P9023
Board / Kit Evaluation P9022-EVK - Evaluation Board for WPC1.1-Compatible 5W Wireless Power Receiver P9022
Board / Kit Evaluation P9036A-EVAL - Evaluation Board for Wireless Power Transmitter P9036A
Board / Kit Evaluation P9035A-EVAL - Evaluation Board for Wireless Power Transmitter P9035A
Board / Kit Evaluation P9036-EVAL - Evaluation Board for Wireless Power Transmitter P9036
Board / Kit Evaluation P9035-EVAL - Evaluation Board for Wireless Power Transmitter P9035
Board / Kit Evaluation P9030-EVAL - Evaluation Board for Wireless Power Transmitter P9030
Board / Kit Evaluation P9020-EVAL - Evaluation Board for QFN Wireless Power Receiver P9020
Board / Kit Evaluation DAC1658Q-DB - High-Performance 16-bit Quad DAC (High Common Mode) Evaluation Board
Board / Kit Evaluation DAC1653Q-DB - High-Performance 16-bit Quad DAC (Low Common Mode) Evaluation Board
Board / Kit Evaluation HSDC-EXTMOD03B-DB - Digital Pattern Generation board for High-speed JESD204B DACs
Board / Kit Evaluation IDTP9165-EVAL - IDTP9165, P9167 Programmable Multi-Channel PMIC Solution for Multicore SoCs Evaluation Board
Board / Kit Evaluation IDTP9165-EVAL - IDTP9165, P9167 Programmable Multi-Channel PMIC Solution for Multicore SoCs Evaluation Board
Board / Kit Evaluation DAC1653D-DB - High-Performance 16-bit Dual DAC (Low Common Mode) Evaluation Board
Board / Kit Evaluation DAC1658D-DB - High-Performance 16-bit Dual DAC (High Common Mode) Evaluation Board
Board / Kit Demonstration ADC1413D125WO - ADC1413D125 demo board; compliant with external FPGA boards through specific connectors
Board / Kit Demonstration ADC1210S065F2 - ADC1210S065F2 demoboard; LVDS/DDR version;
Board / Kit Demonstration ADC1410S105F1 - ADC1410S105F1 Demo Board; CMOS version
Board / Kit Demonstration ADC1213D080WO - ADC1213D080WO demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors
Board / Kit Demonstration ADC1212D125F1 - ADC1212D125F1 demo board; CMOS version; SPI and CMOS buffer on board
Board / Kit Demonstration ADC0804S030 - ADC0804S030 demo board
Board / Kit Demonstration ADC1212D105F2 - ADC1212D105F2 demo board; LVDS/DDR version
Board / Kit Demonstration DAC1408D650WO - DAC1408D650W0 demo board
Board / Kit Demonstration ADC1413D105WO - ADC1413D105W0 demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors
Board / Kit Demonstration ADC1412D125F2 - ADC1412D125F2 demo board; LVDS version; SPI, Regulators and LVDS outputs on board
Board / Kit Demonstration ADC1413D125W1 - ADC1413D125W1 demo board
Board / Kit Demonstration ADC1213D105WO - ADC1213D105WO demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors
Board / Kit Demonstration ADC1610S125F2 - ADC1610S125F2 demo board, LVDS/DDR digital output
Board / Kit Demonstration ADC1412D080F2 - ADC1412D080F2 demo board; LVDS version; SPI, Regulators and LVDS outputs on board
Board / Kit Demonstration ADC1212D080F2 - ADC1212D080F2 demo board; LVDS/DDR version
Board / Kit Demonstration ADC1206S070 - ADC1206S070 demo board
Board / Kit Demonstration ADC1213D080W2 - ADC1213D080W2 demo board, Lattice ECP3 on board
Board / Kit Demonstration ADC1213D065WO - ADC1213D065WO demo board; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors
Board / Kit Demonstration ADC1415S105F1 - ADC1415S105F1 demo board; CMOS outputs
Board / Kit Demonstration DAC1405D750 - DAC1405D750
Board / Kit Demonstration ADC1210S065F1 - ADC1210S065F1 Demo Board; CMOS version
Board / Kit Demonstration ADC1412D105F1 - ADC1412D105F1 demo board; CMOS version; SPI, Regulators and CMOS buffer on board
Board / Kit Demonstration ADC1412D125F1 - ADC1412D125F1 demo board; CMOS version; SPI, Regulators and CMOS buffer on board
Board / Kit Demonstration ADC1206S040 - ADC1206S040 demo board
Board / Kit Demonstration ADC1213D125WO - ADC1213D125WO demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors
Board / Kit Demonstration ADC1413D105W1 - ADC1413D105W1 Demo board With FPGA
Board / Kit Demonstration ADC1210S125F2 - ADC1210S125F2 demoboard; LVDS/DDR version;