IDT's dual-channel ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS/DDR output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance.
EPC |
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
ADC1212D125F2-DB circle廃止品 |
BD0 | BOARD | 0 | I | No |