The EL7516 is a high frequency, high efficiency step-up voltage regulator operated at constant frequency PWM mode. With an internal 1. 5A, 200mΩ MOSFET, it can deliver up to 600mA output current at over 90% efficiency. The selectable 600kHz and 1. 2MHz allows smaller inductors and faster transient response. An external compensation pin gives the user greater flexibility in setting frequency compensation allowing the use of low ESR Ceramic output capacitors. When shut down, it draws 10µA of current and can operate down to 2. 5V input supply. These features along with 1. 2MHz switching frequency makes it an ideal device for portable equipment and TFT-LCD displays. The EL7516 is available in an 8 Ld MSOP package with a maximum height of 1. 1mm. The device is specified for operation over the full -40°C to +85°C temperature range.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 658 KB | |
Product Advisory | PDF 363 KB | |
Product Change Notice | PDF 98 KB | |
Product Change Notice | PDF 117 KB | |
Application Note | PDF 453 KB | |
Application Note | PDF 817 KB | |
Application Note | PDF 236 KB | |
Other | PDF 129 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
EL7516IYZ circleObsolete |
MSOP | Tube | 2000 | |
EL7516IYZ-T13 circleObsolete |
MSOP | Reel | 2500 | |
EL7516IYZ-T7 circleObsolete |
MSOP | Reel | 1500 |