DAC1401D125
IDT's DAC1401D125 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used...
The DAC1401D125 is a dual port, high-speed, 2-channel CMOS Digital-to-Analog Converter (DAC), optimized for high dynamic performance with low power dissipation.
IDT's DAC1401D125 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
TQFP | 48 | I | Yes | Tray | ||
TQFP | 48 | I | Yes | Reel |