Currency Counter with Counterfeit Detection

Currency counters are a common product seen in every shop. The basic device is a simple design, and is not much more than a counter with a motor control. Given the challenges with counterfeit currency, there is a need in the market for currency counters that can detect the legitimacy of the currency. These applications can extend past point of sales and be applied to ATMs or other cash transactions where speed, accuracy and verification are essential.

This design solves the market need by providing a complete currency counter with counterfeit detection solution, including a TMR sensor, which has high accuracy via multiple scans.

System Benefits

  • An MCU with high integration, USB for power supply, IrDA for support for multiple detection methods, and LCD for counter display
  • Accurate counterfeit detection
System Block Diagram

Currency Counter with Counterfeit Detection

ウィニング・コンビネーション

アナログ+パワー+組み込みプロセッシングなど、ルネサスの補完的な製品ポートフォリオを組み合わせることで提供される、包括的なソリューションをご覧ください。弊社の製品エキスパートはお客様の設計を加速し、短期間での市場投入を可能にする最適な製品の組み合わせである「ウィニング・コンビネーション」を開発しました。

私たちが提案する「ウィニング・コンビネーション」のメリットを、今すぐご確認ください