ISL7457SRHEVAL2Z

Radiation Hardened, SEE Hardened, Non-Inverting, Quad CMOS Driver Evaluation Board

Description

The ISL7457SRHEVAL2Z evaluation platform is designed for evaluating the ISL7457SRH radiation hardened, SEE hardened, non-inverting, quad CMOS driver.

The ISL7457SRH driver is capable of running at clock rates up to 40MHz and features 2A typical peak drive capability and a nominal ON-resistance of just 3.5Ω. The ISL7457SRH is ideal for driving highly capacitive loads, such as storage and vertical clocks in CCD applications. It is also well suited to level-shifting and clock-driving applications.

Key Features

  • Electrically screened to SMD 5962-08230
  • QML qualified per MIL-PRF-38535 requirements
  • Full mil-temp range operation: TA = -55 °C to +125 °C
  • Radiation hardness
    • TID [50-300 rad(Si)/s]: 10krad(Si) minimum
  • SEE hardness
    • LET (SEL and SEB Immunity): 40MeV/mg/cm2minimum
    • LET [SET = ΔVOUT < 15V, Δt< 500ns]: 40MeV/mg/cm2
  • 4 channels
  • Clocking speeds up to 40MHz
  • 11ns/12ns typical tR/tF with 1nF Load (15V bias)
  • 1ns typical rise and fall time match (15V bias)
  • 1.5ns typical prop delay match (15V bias)
  • Low quiescent current - < 1mA Typical
  • Fast output enable function - 12ns typical (15V bias)
  • Wide output voltage range
    • 0V ≤ VL ≤ 8V
    • 2.5V ≤ VH ≤ 16.5V
  • 2A typical peak drive current (15V Bias)
  • 3.5Ω typical ON-resistance (15V bias)
  • Input level shifters
  • 3.3V/5V CMOS compatible inputs

Applications

  • CCD drivers
  • Clock/Line drivers
  • Level-shifters

ISL7457SRHEVAL2Z Rad Hard Quad CMOS Driver Evaluation Board

ISL7457SRHEVAL2Z Quad CMOS Driver Evaluation Board

Related Product

ISL7457SRH

Related Videos

3:00
Learn why the space industry has shifted concern to the effects of long-term, low dose radiation on ICs and how Renesas is addressing this change.
3:40
Rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications.
5:50
The low dose rate ionizing dose response of semiconductors has become a key issue in space applications.
1:59
Nick van Vonno discusses Renesas' commitment to wafer-level radiation acceptance testing.
3:00
Learn why the space industry has shifted concern to the effects of long-term, low dose radiation on ICs and how Renesas is addressing this change.
3:40
Rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications.
5:50
The low dose rate ionizing dose response of semiconductors has become a key issue in space applications.
1:59
Nick van Vonno discusses Renesas' commitment to wafer-level radiation acceptance testing.
3:00
Learn why the space industry has shifted concern to the effects of long-term, low dose radiation on ICs and how Renesas is addressing this change.
3:40
Rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications.
5:50
The low dose rate ionizing dose response of semiconductors has become a key issue in space applications.
1:59
Nick van Vonno discusses Renesas' commitment to wafer-level radiation acceptance testing.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL7457SRHEVAL2Z Mass Production Renesas call 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.