The EL7583 is a 3-channel DC/DC converter IC which is designed primarily for use in TFT-LCD applications. It features a PWM boost converter with 2. 7V to 14V input capability and 5V to 17V output, which powers the column drivers and provides up to 470mA @ 12V, 370mA @ 15V from 5V supply. A pair of charge pump control circuits provide regulated outputs of VON and VOFF supplies at 8V to 40V and -5V to -40V, respectively, each at up to 60mA. The EL7583 features adjustable switching frequency, adjustable soft start, and a separate output VON enable control to allow selection of supply start-up sequence. An over-temperature feature is provided to allow the IC to be automatically protected from excessive power dissipation. The EL7583 is available in a standard 20 Ld TSSOP package and the Pb-free 20 Ld HTSSOP package. Both are specified for operation over the full -40°C to +85°C temperature range.

Features

  • TFT-LCD display supply
  • Boost regulator
  • VON charge pump
  • VOFF charge pump
  • 2.7V to 14V VIN supply
  • 5V < VBOOST < 17V
  • 5V < VON < 40V
  • -40V < VOFF < 0V
  • VBOOST = 12V @ 470mA
  • VBOOST = 15V @ 370mA
  • High frequency, small inductor DC/DC boost circuit
  • Over 90% efficient DC/DC boost converter capability
  • Adjustable frequency
  • Adjustable soft-start
  • Adjustable outputs
  • Small parts count
  • Pb-free plus anneal available (RoHS compliant)

Applications

  • TFT-LCD panels
  • PDAs

tuneProduct Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active TSSOP-EP Tube 74
Availability
Active TSSOP-EP Reel 2500
Availability
Active TSSOP-EP Reel 1000
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star EL7583 Datasheet Datasheet PDF 915 KB
Application Notes & White Papers
AN1096: Thermal Design Considerations�EL75XX Application Note PDF 453 KB
AN1101: Designing a High Efficiency DC-DC Converter with the EL75XX Application Note PDF 817 KB
AN1108: Applying Power MOSFET Drivers Application Note PDF 236 KB
PCNs & PDNs
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB
PCN12094 - Alternate Manufacturing Site for Assembly of the Listed Intersil Packaged Products - Amkor Technology, Philippines (ATP) Product Change Notice PDF 98 KB

memoryBoards & Kits

Part Number Title Type Company
EL7583IR-EVAL 3-Channel DC/DC Converter Evaluation Board Evaluation Renesas