Overview

Description

The QCIOT4-DA16600POCZ board is a dual port Pmod™ module to support the concurrent operation of Renesas’ DA16600 Wi-Fi and BLE combo chip. This compact easy-to-use board is ideal for Renesas’ Quick-Connect IoT and Arduino ecosystem providing low-power wireless connectivity.

Features

  • Complete design package available for easy customization
  • Low-power single-band Wi-Fi and BLE communication operating on a single 3.3V power rail
  • Simplified 4-Layer PCB design
  • Standardized Type 2A/3A Pmod™ connector for SPI and UART interface, allowing interface extensions and daisy-chaining of multiple Pmod modules
  • Wi-Fi connection via UART
  • BLE connection via SPI
  • Standard Arduino connector supports SPI and UART connections
  • Supports a variety of Renesas MCU and MPU boards
  • Supports AT command set and Linux
  • Linux driver package

Applications

Documentation

Type Title Date
Manual - Hardware PDF 1.02 MB
Manual - Software PDF 2.04 MB
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Quick-Connect Platform
Quick-Connect platform enables fast prototyping by providing compatible hardware and software building blocks.
Other Hardware Renesas
1 item