Overview

Description

The F6932 is an ultra-low power consumption, dual-channel, silicon on insulator (SOI) low noise amplifier (LNA) RFIC designed for application in Ka‑Band SATCOM planar phased array antennas. The exceptional combination of low power consumption, low noise, high gain, and compact size, maximizes the antenna array G/T while minimizing overall system power dissipation.

The F6932 includes two LNA channels in a compact 23-pin, 0.5mm pitch BGA package. All inputs and outputs are single-ended and 50Ω matched for ease of integration onto phased array antenna panels.

Features

  • Frequency: 17.7GHz – 21.2GHz
  • Gain: 22dB
  • Noise Figure: 1.2dB
  • Output P1dB: -2dBm
  • Power consumption: 15mW/ch
  • Supply voltage: 1.2V nominal
  • Compact size for planar integration on λ/2 grid
  • 2.7 × 2.7 × 0.9 mm, 23-pin BGA
  • -40°C to +85°C ambient operating temperature range

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.11 MB
Manual - Hardware Log in to Download PDF 481 KB
Guide PDF 2.24 MB
Product Brief PDF 1.08 MB
Product Brief PDF 728 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 435 KB
1 item

Boards & Kits

Boards & Kits

Models